![]() |
![]() |
TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
ADCMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSPWare these definitions are found in: More...
#include <ADCMSP432.h>
Data Fields | |
uint_fast16_t | channel |
uint_fast16_t | gpioPort |
uint_fast16_t | gpioPin |
uint_fast16_t | gpioMode |
uint_fast16_t | refVoltage |
uint_fast32_t | resolution |
ADCMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSPWare these definitions are found in:
A sample structure is shown below:
uint_fast16_t ADCMSP432_HWAttrs::channel |
uint_fast16_t ADCMSP432_HWAttrs::gpioPort |
ADC channel
uint_fast16_t ADCMSP432_HWAttrs::gpioPin |
GPIO port for the ADC channel
uint_fast16_t ADCMSP432_HWAttrs::gpioMode |
GPIO pin for the ADC channel
uint_fast16_t ADCMSP432_HWAttrs::refVoltage |
GPIO function mode for the ADC channel
uint_fast32_t ADCMSP432_HWAttrs::resolution |
Reference voltage for ADC channel