![]() |
![]() |
TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
Table entry that maps a virtual adc channel to a dio and its corresponding internal analogue signal. More...
#include <ADCBufCC26XX.h>
Data Fields | |
uint8_t | dio |
uint8_t | compBInput |
Table entry that maps a virtual adc channel to a dio and its corresponding internal analogue signal.
Non-dio signals can be used as well. To do this, compBInput is set to the driverlib define corresponding to the desired non-dio signal and dio is set to PIN_UNASSIGNED.
uint8_t ADCBufCC26XX_AdcChannelLutEntry::dio |
DIO that this virtual channel is mapped to
uint8_t ADCBufCC26XX_AdcChannelLutEntry::compBInput |
CompBInput that this virtual channel is mapped to