![]() |
![]() |
TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
![]() |
Modules | |
Status Codes | |
Command Codes | |
Macros | |
#define | SDHostCC3200_CMD_RESERVED (32) |
#define | SDHostCC3200_STATUS_RESERVED (-32) |
#define SDHostCC3200_CMD_RESERVED (32) |
Common SDHostCC3200_control command code reservation offset. SDHostCC3200 driver implementations should offset command codes with SDHostCC3200_CMD_RESERVED growing positively
Example implementation specific command codes:
#define SDHostCC3200_STATUS_RESERVED (-32) |
Common SDHostCC3200_control status code reservation offset. SDHostCC3200 driver implementations should offset status codes with SDHostCC3200_STATUS_RESERVED growing negatively.
Example implementation specific status codes: