![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_01_10
|
#include <grlib.h>
Data Fields | |
int32_t | lSize |
The size of this structure. More... | |
tDisplay * | pDisplay |
The screen onto which drawing operations are performed. More... | |
tRectangle | sClipRegion |
The clipping region to be used when drawing onto the screen. More... | |
uint32_t | ulForeground |
The color used to draw primitives onto the screen. More... | |
uint32_t | ulBackground |
The background color used to draw primitives onto the screen. More... | |
const tFont * | pFont |
The font used to render text onto the screen. More... | |
This structure defines a drawing context to be used to draw onto the screen. Multiple drawing contexts may exist at any time.
int32_t tContext::lSize |
The size of this structure.
tDisplay* tContext::pDisplay |
The screen onto which drawing operations are performed.
tRectangle tContext::sClipRegion |
The clipping region to be used when drawing onto the screen.
uint32_t tContext::ulForeground |
The color used to draw primitives onto the screen.
uint32_t tContext::ulBackground |
The background color used to draw primitives onto the screen.
const tFont* tContext::pFont |
The font used to render text onto the screen.