![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_01_10
|
WiFi Global configuration. More...
#include <WiFi.h>
Data Fields | |
WiFi_FxnTable const * | fxnTablePtr |
void * | object |
void const * | hwAttrs |
WiFi Global configuration.
The WiFi_Config structure contains a set of pointers used to characterize the WiFi driver implementation.
This structure needs to be defined before calling WiFi_init() and it must not be changed thereafter.
WiFi_FxnTable const* WiFi_Config::fxnTablePtr |
Pointer to a table of driver-specific implementations of WiFi APIs
void* WiFi_Config::object |
Pointer to a driver specific data object
void const* WiFi_Config::hwAttrs |
Pointer to a driver specific hardware attributes structure