![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_01_10
|
Basic SemaphoreP Parameters. More...
#include <SemaphoreP.h>
Data Fields | |
char * | name |
SemaphoreP_Mode | mode |
uint32_t | maxCount |
Basic SemaphoreP Parameters.
Structure that contains the parameters are passed into SemaphoreP_create when creating a SemaphoreP instance. The SemaphoreP_Params_init function should be used to initialize the fields to default values before the application sets the fields manually. The SemaphoreP default parameters are noted in SemaphoreP_Params_init.
char* SemaphoreP_Params::name |
Name of the semaphore instance. Memory must persist for the life of the semaphore instance
SemaphoreP_Mode SemaphoreP_Params::mode |
Mode for the semaphore
uint32_t SemaphoreP_Params::maxCount |
The max count allowed for counting semaphore