![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_01_10
|
Format of LCD commands used by the LCD controller. More...
#include <LCDDogm1286.h>
Data Fields | |
char | displayStartLine |
char | adcSet |
char | outputMode |
char | displayType |
char | lcdBias |
char | powerControl |
char | boosterRadio0 |
char | boosterRadio1 |
char | contrastSet0 |
char | contrastSet1 |
char | contrastSet2 |
char | staticIndicator0 |
char | staticIndicator1 |
char | displayEn |
char | setPage |
char | columnHi |
char | columnLo |
Format of LCD commands used by the LCD controller.
char LCD_Command::displayStartLine |
char LCD_Command::adcSet |
char LCD_Command::outputMode |
char LCD_Command::displayType |
char LCD_Command::lcdBias |
char LCD_Command::powerControl |
char LCD_Command::boosterRadio0 |
char LCD_Command::boosterRadio1 |
char LCD_Command::contrastSet0 |
char LCD_Command::contrastSet1 |
char LCD_Command::contrastSet2 |
char LCD_Command::staticIndicator0 |
char LCD_Command::staticIndicator1 |
char LCD_Command::displayEn |
char LCD_Command::setPage |
char LCD_Command::columnHi |
char LCD_Command::columnLo |