![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_00_08
|
This structure defines the implementation of a display driver. More...
#include <grlib.h>
Data Fields | |
void(* | pfnPixelDraw )(tDisplay *pDisplay, int16_t lX, int16_t lY, uint16_t ulValue) |
A pointer to the function to draw a pixel on this display. More... | |
void(* | pfnPixelDrawMultiple )(tDisplay *pDisplay, int16_t lX, int16_t lY, int16_t lX0, int16_t lCount, int16_t lBPP, const uint8_t *pucData, const uint16_t *pucPalette) |
A pointer to the function to draw multiple pixels on this display. More... | |
void(* | pfnLineDrawH )(tDisplay *pDisplay, int16_t lX1, int16_t lX2, int16_t lY, uint16_t ulValue) |
A pointer to the function to draw a horizontal line on this display. More... | |
void(* | pfnLineDrawV )(tDisplay *pDisplay, int16_t lX, int16_t lY1, int16_t lY2, uint16_t ulValue) |
A pointer to the function to draw a vertical line on this display. More... | |
void(* | pfnRectFill )(tDisplay *pDisplay, const tRectangle *pRect, uint16_t ulValue) |
A pointer to the function to draw a filled rectangle on this display. More... | |
uint16_t(* | pfnColorTranslate )(tDisplay *pDisplay, uint32_t ulValue) |
void(* | pfnFlush )(tDisplay *pDisplay) |
void(* | pfnClearDisplay )(tDisplay *pDisplay, uint16_t ulValue) |
This structure defines the implementation of a display driver.
void(* tDisplayFxns::pfnPixelDraw) (tDisplay *pDisplay, int16_t lX, int16_t lY, uint16_t ulValue) |
A pointer to the function to draw a pixel on this display.
void(* tDisplayFxns::pfnPixelDrawMultiple) (tDisplay *pDisplay, int16_t lX, int16_t lY, int16_t lX0, int16_t lCount, int16_t lBPP, const uint8_t *pucData, const uint16_t *pucPalette) |
A pointer to the function to draw multiple pixels on this display.
void(* tDisplayFxns::pfnLineDrawH) (tDisplay *pDisplay, int16_t lX1, int16_t lX2, int16_t lY, uint16_t ulValue) |
A pointer to the function to draw a horizontal line on this display.
void(* tDisplayFxns::pfnLineDrawV) (tDisplay *pDisplay, int16_t lX, int16_t lY1, int16_t lY2, uint16_t ulValue) |
A pointer to the function to draw a vertical line on this display.
void(* tDisplayFxns::pfnRectFill) (tDisplay *pDisplay, const tRectangle *pRect, uint16_t ulValue) |
A pointer to the function to draw a filled rectangle on this display.
uint16_t(* tDisplayFxns::pfnColorTranslate) (tDisplay *pDisplay, uint32_t ulValue) |
A pointer to the function to translate 24-bit RGB colors to display-specific colors.
void(* tDisplayFxns::pfnFlush) (tDisplay *pDisplay) |
A pointer to the function to flush any cached drawing operations on this display.
void(* tDisplayFxns::pfnClearDisplay) (tDisplay *pDisplay, uint16_t ulValue) |
A pointer to the function to clears Display. Contents of display buffer unmodified