![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_00_08
|
The definition of a WiFi function table that contains the required set of functions to control a specific WiFi driver implementation. More...
#include <WiFi.h>
Data Fields | |
WiFi_CloseFxn | closeFxn |
WiFi_ControlFxn | controlFxn |
WiFi_InitFxn | initFxn |
WiFi_OpenFxn | openFxn |
The definition of a WiFi function table that contains the required set of functions to control a specific WiFi driver implementation.
WiFi_CloseFxn WiFi_FxnTable::closeFxn |
Function to close the specified peripheral
WiFi_ControlFxn WiFi_FxnTable::controlFxn |
Function to implementation specific control function
WiFi_InitFxn WiFi_FxnTable::initFxn |
Function to initialize the given data object
WiFi_OpenFxn WiFi_FxnTable::openFxn |
Function to open the specified peripheral