![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_00_08
|
USBMSCHFatFs Global configuration. More...
#include <USBMSCHFatFs.h>
Data Fields | |
USBMSCHFatFs_FxnTable const * | fxnTablePtr |
void * | object |
void const * | hwAttrs |
USBMSCHFatFs Global configuration.
The USBMSCHFatFs_Config structure contains a set of pointers used to characterize the USBMSCHFatFs driver implementation.
This structure needs to be defined before calling USBMSCHFatFs_init() and it must not be changed thereafter.
USBMSCHFatFs_FxnTable const* USBMSCHFatFs_Config::fxnTablePtr |
Pointer to a table of driver-specific implementations of USBMSCHFatFs APIs
void* USBMSCHFatFs_Config::object |
Pointer to a driver specific data object
void const* USBMSCHFatFs_Config::hwAttrs |
Pointer to a driver specific hardware attributes structure