![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_00_08
|
PWMTimer26XX Hardware attributes. More...
#include <PWMTimerCC26XX.h>
Data Fields | |
PIN_Id | pwmPin |
uint8_t | gpTimerUnit |
PWMTimer26XX Hardware attributes.
These fields are used by the driver to set up underlying PIN and GPTimer driver statically. A sample structure is shown below:
PIN_Id PWMTimerCC26XX_HwAttrs::pwmPin |
PIN to output PWM signal on
uint8_t PWMTimerCC26XX_HwAttrs::gpTimerUnit |
GPTimer unit index (0A, 0B, 1A..)