![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_00_08
|
I2CSlave Global configuration. More...
#include <I2CSlave.h>
Data Fields | |
I2CSlave_FxnTable const * | fxnTablePtr |
void * | object |
void const * | hwAttrs |
I2CSlave Global configuration.
The I2CSlave_Config structure contains a set of pointers used to characterize the I2CSlave driver implementation.
This structure needs to be defined before calling I2CSlave_init() and it must not be changed thereafter.
I2CSlave_FxnTable const* I2CSlave_Config::fxnTablePtr |
Pointer to a table of driver-specific implementations of I2CSlave APIs
void* I2CSlave_Config::object |
Pointer to a driver specific data object
void const* I2CSlave_Config::hwAttrs |
Pointer to a driver specific hardware attributes structure