![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_00_08
|
CryptoCC26XX AES-ECB Transaction. More...
#include <CryptoCC26XX.h>
Data Fields | |
CryptoCC26XX_Operation | opType |
CryptoCC26XX_Mode | mode |
uint8_t | keyIndex |
void * | msgIn |
void * | msgOut |
CryptoCC26XX AES-ECB Transaction.
This structure defines the nature of the AES-ECB transaction. An object of this structure must be initialized by calling CryptoCC26XX_Transac_init().
CryptoCC26XX_Operation CryptoCC26XX_AESECB_Transaction::opType |
The type of the crypto operation
CryptoCC26XX_Mode CryptoCC26XX_AESECB_Transaction::mode |
The mode of current transaction. Set by transact function.
uint8_t CryptoCC26XX_AESECB_Transaction::keyIndex |
The key store index to be used.
void* CryptoCC26XX_AESECB_Transaction::msgIn |
A poiner to the octet string input message
void* CryptoCC26XX_AESECB_Transaction::msgOut |
A pointer to the output message location