![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_00_08
|
Camera Global configuration. More...
#include <Camera.h>
Data Fields | |
Camera_FxnTable const * | fxnTablePtr |
void * | object |
void const * | hwAttrs |
Camera Global configuration.
The Camera_Config structure contains a set of pointers used to characterize the Camera driver implementation.
This structure needs to be defined before calling Camera_init() and it must not be changed thereafter.
Camera_FxnTable const* Camera_Config::fxnTablePtr |
Pointer to a table of driver-specific implementations of Camera APIs
void* Camera_Config::object |
Pointer to a driver specific data object
void const* Camera_Config::hwAttrs |
Pointer to a driver specific hardware attributes structure