![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_00_08
|
![]() |
Macros | |
#define | RF_EventCmdCancelled 0x1000000000000000 |
Command cancelled : RF driver event. More... | |
#define | RF_EventCmdAborted 0x2000000000000000 |
Command aborted : RF driver event. More... | |
#define | RF_EventCmdStopped 0x4000000000000000 |
Command stopped : RF driver event. More... | |
#define | RF_EventCmdError 0x8000000000000000 |
Command error : RF driver event. More... | |
#define | RF_EventRatCh 0x0800000000000000 |
RAT Channel interrupt : RF driver event. More... | |
#define | RF_EventPowerUp 0x0400000000000000 |
RF power up event. More... | |
#define | RF_EventError 0x0200000000000000 |
RF mode error event. More... | |
RF Events generated by RF Driver. Should not be used as input to RF_postCmd()
#define RF_EventCmdCancelled 0x1000000000000000 |
Command cancelled : RF driver event.
#define RF_EventCmdAborted 0x2000000000000000 |
Command aborted : RF driver event.
#define RF_EventCmdStopped 0x4000000000000000 |
Command stopped : RF driver event.
#define RF_EventCmdError 0x8000000000000000 |
Command error : RF driver event.
#define RF_EventRatCh 0x0800000000000000 |
RAT Channel interrupt : RF driver event.
#define RF_EventPowerUp 0x0400000000000000 |
RF power up event.
#define RF_EventError 0x0200000000000000 |
RF mode error event.