These Displaymacros are reservations for Display.h
#define DISPLAY_CMD_RESERVED 32 |
Common Display_control command code reservation offset. Display driver implementations should offset command codes with DISPLAY_CMD_RESERVED growing positively
Example implementation specific command codes:
1 #define DISPLAYXYZ_CMD_COMMAND0 DISPLAY_CMD_RESERVED + 0
2 #define DISPLAYXYZ_CMD_COMMAND1 DISPLAY_CMD_RESERVED + 1
#define DISPLAY_STATUS_RESERVED -32 |
Common Display_control status code reservation offset. Display driver implementations should offset status codes with DISPLAY_STATUS_RESERVED growing negatively.
Example implementation specific status codes:
1 #define DISPLAYXYZ_STATUS_ERROR0 DISPLAY_STATUS_RESERVED - 0
2 #define DISPLAYXYZ_STATUS_ERROR1 DISPLAY_STATUS_RESERVED - 1
3 #define DISPLAYXYZ_STATUS_ERROR2 DISPLAY_STATUS_RESERVED - 2