Set Radio Timer Channel in Compare Mode. More...
#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x000A. More... | |
uint8_t | ratCh |
The radio timer channel number. More... | |
uint8_t | __dummy0 |
ratmr_t | compareTime |
The time at which the compare occurs. More... | |
Set Radio Timer Channel in Compare Mode.
Definition at line 797 of file rf_common_cmd.h.
uint8_t rfc_CMD_SET_RAT_CMP_s::__dummy0 |
Definition at line 800 of file rf_common_cmd.h.
uint16_t rfc_CMD_SET_RAT_CMP_s::commandNo |
The command ID number 0x000A.
Definition at line 798 of file rf_common_cmd.h.
ratmr_t rfc_CMD_SET_RAT_CMP_s::compareTime |
The time at which the compare occurs.
Definition at line 801 of file rf_common_cmd.h.
uint8_t rfc_CMD_SET_RAT_CMP_s::ratCh |
The radio timer channel number.
Definition at line 799 of file rf_common_cmd.h.