Read RF Core Hardware Register. More...
#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x0601. More... | |
uint16_t | address |
The offset from the start of the RF core HW register bank (0x40040000) More... | |
uint32_t | value |
Returned value of the register. More... | |
Read RF Core Hardware Register.
Definition at line 721 of file rf_common_cmd.h.
uint16_t rfc_CMD_READ_RFREG_s::address |
The offset from the start of the RF core HW register bank (0x40040000)
Definition at line 723 of file rf_common_cmd.h.
uint16_t rfc_CMD_READ_RFREG_s::commandNo |
The command ID number 0x0601.
Definition at line 722 of file rf_common_cmd.h.
uint32_t rfc_CMD_READ_RFREG_s::value |
Returned value of the register.
Definition at line 724 of file rf_common_cmd.h.