Disable Radio Timer Channel. More...
#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x0408. More... | |
uint8_t | ratCh |
The radio timer channel number. More... | |
Disable Radio Timer Channel.
Definition at line 832 of file rf_common_cmd.h.
uint16_t rfc_CMD_DISABLE_RAT_CH_s::commandNo |
The command ID number 0x0408.
Definition at line 833 of file rf_common_cmd.h.
uint8_t rfc_CMD_DISABLE_RAT_CH_s::ratCh |
The radio timer channel number.
Definition at line 834 of file rf_common_cmd.h.