CC26xx Driver Library
OscHfGlobals_t Struct Reference

Data Fields

uint32_t previousStartupTimeInUs
 
uint32_t timeXoscOff_CV
 
uint32_t timeXoscOn_CV
 
uint32_t timeXoscStable_CV
 
int32_t tempXoscOff
 

Detailed Description

Definition at line 84 of file osc.c.

Field Documentation

uint32_t OscHfGlobals_t::previousStartupTimeInUs

Definition at line 85 of file osc.c.

Referenced by OSCHF_AttemptToSwitchToXosc(), and OSCHF_GetStartupTime().

int32_t OscHfGlobals_t::tempXoscOff

Definition at line 89 of file osc.c.

Referenced by OSCHF_GetStartupTime(), and OSCHF_SwitchToRcOscTurnOffXosc().

uint32_t OscHfGlobals_t::timeXoscOff_CV

Definition at line 86 of file osc.c.

Referenced by OSCHF_SwitchToRcOscTurnOffXosc().

uint32_t OscHfGlobals_t::timeXoscOn_CV

Definition at line 87 of file osc.c.

Referenced by OSCHF_AttemptToSwitchToXosc(), OSCHF_GetStartupTime(), and OSCHF_TurnOnXosc().

uint32_t OscHfGlobals_t::timeXoscStable_CV

Definition at line 88 of file osc.c.

Referenced by OSCHF_AttemptToSwitchToXosc(), and OSCHF_GetStartupTime().