53 #include <inc/hw_types.h>
61 #define ROM_HAPI_TABLE_ADDR 0x10000048
114 uint32_t ui32Address,
148 #define P_HARD_API ((HARD_API_T*) ROM_HAPI_TABLE_ADDR)
156 #define HapiCrc32(a,b,c) P_HARD_API->Crc32(a,b,c)
157 #define HapiGetFlashSize() P_HARD_API->FlashGetSize()
158 #define HapiGetChipId() P_HARD_API->GetChipId()
159 #define HapiSectorErase(a) MemBusWrkAroundHapiEraseSector(a)
160 #define HapiProgramFlash(a,b,c) MemBusWrkAroundHapiProgramFlash(a,b,c)
161 #define HapiResetDevice() P_HARD_API->ResetDevice()
162 #define HapiFletcher32(a,b,c) P_HARD_API->Fletcher32(a,b,c)
163 #define HapiMinValue(a,b) P_HARD_API->MinValue(a,b)
164 #define HapiMaxValue(a,b) P_HARD_API->MaxValue(a,b)
165 #define HapiMeanValue(a,b) P_HARD_API->MeanValue(a,b)
166 #define HapiStandDeviationValue(a,b) P_HARD_API->StandDeviationValue(a,b)
167 #define HapiHFSourceSafeSwitch() SafeHapiVoid( P_HARD_API->HFSourceSafeSwitch )
168 #define HapiSelectCompAInput(a) SafeHapiAuxAdiSelect( P_HARD_API->SelectCompAInput , a )
169 #define HapiSelectCompARef(a) SafeHapiAuxAdiSelect( P_HARD_API->SelectCompARef , a )
170 #define HapiSelectADCCompBInput(a) SafeHapiAuxAdiSelect( P_HARD_API->SelectADCCompBInput, a )
171 #define HapiSelectCompBRef(a) SafeHapiAuxAdiSelect( P_HARD_API->SelectCompBRef , a )
177 #define COMPA_IN_NC 0x00
178 #define COMPA_IN_AUXIO7 0x09
179 #define COMPA_IN_AUXIO6 0x0A
180 #define COMPA_IN_AUXIO5 0x0B
181 #define COMPA_IN_AUXIO4 0x0C
182 #define COMPA_IN_AUXIO3 0x0D
183 #define COMPA_IN_AUXIO2 0x0E
184 #define COMPA_IN_AUXIO1 0x0F
185 #define COMPA_IN_AUXIO0 0x10
191 #define COMPA_REF_NC 0x00
192 #define COMPA_REF_DCOUPL 0x01
193 #define COMPA_REF_VSS 0x02
194 #define COMPA_REF_VDDS 0x03
195 #define COMPA_REF_ADCVREFP 0x04
196 #define COMPA_REF_AUXIO7 0x09
197 #define COMPA_REF_AUXIO6 0x0A
198 #define COMPA_REF_AUXIO5 0x0B
199 #define COMPA_REF_AUXIO4 0x0C
200 #define COMPA_REF_AUXIO3 0x0D
201 #define COMPA_REF_AUXIO2 0x0E
202 #define COMPA_REF_AUXIO1 0x0F
203 #define COMPA_REF_AUXIO0 0x10
209 #define ADC_COMPB_IN_NC 0x00
210 #define ADC_COMPB_IN_DCOUPL 0x03
211 #define ADC_COMPB_IN_VSS 0x04
212 #define ADC_COMPB_IN_VDDS 0x05
213 #define ADC_COMPB_IN_AUXIO7 0x09
214 #define ADC_COMPB_IN_AUXIO6 0x0A
215 #define ADC_COMPB_IN_AUXIO5 0x0B
216 #define ADC_COMPB_IN_AUXIO4 0x0C
217 #define ADC_COMPB_IN_AUXIO3 0x0D
218 #define ADC_COMPB_IN_AUXIO2 0x0E
219 #define ADC_COMPB_IN_AUXIO1 0x0F
220 #define ADC_COMPB_IN_AUXIO0 0x10
226 #define COMPB_REF_NC 0x00
227 #define COMPB_REF_DCOUPL 0x01
228 #define COMPB_REF_VSS 0x02
229 #define COMPB_REF_VDDS 0x03
238 #define ROM_API_TABLE ((uint32_t *) 0x10000180)
239 #define ROM_VERSION (ROM_API_TABLE[0])
242 #define ROM_API_AON_EVENT_TABLE ((uint32_t*) (ROM_API_TABLE[1]))
243 #define ROM_API_AON_IOC_TABLE ((uint32_t*) (ROM_API_TABLE[2]))
244 #define ROM_API_AON_RTC_TABLE ((uint32_t*) (ROM_API_TABLE[3]))
245 #define ROM_API_AON_WUC_TABLE ((uint32_t*) (ROM_API_TABLE[4]))
246 #define ROM_API_AUX_CTRL_TABLE ((uint32_t*) (ROM_API_TABLE[5]))
247 #define ROM_API_AUX_TDC_TABLE ((uint32_t*) (ROM_API_TABLE[6]))
248 #define ROM_API_AUX_TIMER_TABLE ((uint32_t*) (ROM_API_TABLE[7]))
249 #define ROM_API_AUX_WUC_TABLE ((uint32_t*) (ROM_API_TABLE[8]))
250 #define ROM_API_DDI_TABLE ((uint32_t*) (ROM_API_TABLE[9]))
251 #define ROM_API_FLASH_TABLE ((uint32_t*) (ROM_API_TABLE[10]))
252 #define ROM_API_I2C_TABLE ((uint32_t*) (ROM_API_TABLE[11]))
253 #define ROM_API_INTERRUPT_TABLE ((uint32_t*) (ROM_API_TABLE[12]))
254 #define ROM_API_IOC_TABLE ((uint32_t*) (ROM_API_TABLE[13]))
255 #define ROM_API_PRCM_TABLE ((uint32_t*) (ROM_API_TABLE[14]))
256 #define ROM_API_SMPH_TABLE ((uint32_t*) (ROM_API_TABLE[15]))
257 #define ROM_API_SSI_TABLE ((uint32_t*) (ROM_API_TABLE[17]))
258 #define ROM_API_TIMER_TABLE ((uint32_t*) (ROM_API_TABLE[18]))
259 #define ROM_API_TRNG_TABLE ((uint32_t*) (ROM_API_TABLE[19]))
260 #define ROM_API_UART_TABLE ((uint32_t*) (ROM_API_TABLE[20]))
261 #define ROM_API_UDMA_TABLE ((uint32_t*) (ROM_API_TABLE[21]))
262 #define ROM_API_VIMS_TABLE ((uint32_t*) (ROM_API_TABLE[22]))
265 #define ROM_AONEventMcuWakeUpSet \
266 ((void (*)(uint32_t ui32MCUWUEvent, uint32_t ui32EventSrc)) \
267 ROM_API_AON_EVENT_TABLE[0])
269 #define ROM_AONEventMcuWakeUpGet \
270 ((uint32_t (*)(uint32_t ui32MCUWUEvent)) \
271 ROM_API_AON_EVENT_TABLE[1])
273 #define ROM_AONEventAuxWakeUpSet \
274 ((void (*)(uint32_t ui32AUXWUEvent, uint32_t ui32EventSrc)) \
275 ROM_API_AON_EVENT_TABLE[2])
277 #define ROM_AONEventAuxWakeUpGet \
278 ((uint32_t (*)(uint32_t ui32AUXWUEvent)) \
279 ROM_API_AON_EVENT_TABLE[3])
281 #define ROM_AONEventMcuSet \
282 ((void (*)(uint32_t ui32MCUEvent, uint32_t ui32EventSrc)) \
283 ROM_API_AON_EVENT_TABLE[4])
285 #define ROM_AONEventMcuGet \
286 ((uint32_t (*)(uint32_t ui32MCUEvent)) \
287 ROM_API_AON_EVENT_TABLE[5])
291 #define ROM_AONWUCAuxReset \
293 ROM_API_AON_WUC_TABLE[3])
295 #define ROM_AONWUCRechargeCtrlConfigSet \
296 ((void (*)(bool bAdaptEnable, uint32_t ui32AdaptRate, uint32_t ui32Period, uint32_t ui32MaxPeriod)) \
297 ROM_API_AON_WUC_TABLE[4])
299 #define ROM_AONWUCOscConfig \
300 ((void (*)(uint32_t ui32Period)) \
301 ROM_API_AON_WUC_TABLE[5])
305 #define ROM_AUXTDCConfigSet \
306 ((void (*)(uint32_t ui32Base, uint32_t ui32StartCondition, uint32_t ui32StopCondition)) \
307 ROM_API_AUX_TDC_TABLE[0])
309 #define ROM_AUXTDCMeasurementDone \
310 ((uint32_t (*)(uint32_t ui32Base)) \
311 ROM_API_AUX_TDC_TABLE[1])
315 #define ROM_AUXWUCClockEnable \
316 ((void (*)(uint32_t ui32Clocks)) \
317 ROM_API_AUX_WUC_TABLE[0])
319 #define ROM_AUXWUCClockDisable \
320 ((void (*)(uint32_t ui32Clocks)) \
321 ROM_API_AUX_WUC_TABLE[1])
323 #define ROM_AUXWUCClockStatus \
324 ((uint32_t (*)(uint32_t ui32Clocks)) \
325 ROM_API_AUX_WUC_TABLE[2])
327 #define ROM_AUXWUCPowerCtrl \
328 ((void (*)(uint32_t ui32PowerMode)) \
329 ROM_API_AUX_WUC_TABLE[3])
333 #define ROM_FlashPowerModeGet \
334 ((uint32_t (*)(void)) \
335 ROM_API_FLASH_TABLE[1])
337 #define ROM_FlashProtectionSet \
338 ((void (*)(uint32_t ui32SectorAddress, uint32_t ui32ProtectMode)) \
339 ROM_API_FLASH_TABLE[2])
341 #define ROM_FlashProtectionGet \
342 ((uint32_t (*)(uint32_t ui32SectorAddress)) \
343 ROM_API_FLASH_TABLE[3])
345 #define ROM_FlashProtectionSave \
346 ((uint32_t (*)(uint32_t ui32SectorAddress)) \
347 ROM_API_FLASH_TABLE[4])
349 #define ROM_FlashEfuseReadRow \
350 ((bool (*)(uint32_t *pui32EfuseData, uint32_t ui32RowAddress)) \
351 ROM_API_FLASH_TABLE[8])
353 #define ROM_FlashDisableSectorsForWrite \
355 ROM_API_FLASH_TABLE[9])
359 #define ROM_I2CMasterInitExpClk \
360 ((void (*)(uint32_t ui32Base, uint32_t ui32I2CClk, bool bFast)) \
361 ROM_API_I2C_TABLE[0])
363 #define ROM_I2CMasterErr \
364 ((uint32_t (*)(uint32_t ui32Base)) \
365 ROM_API_I2C_TABLE[1])
369 #define ROM_IntPriorityGroupingSet \
370 ((void (*)(uint32_t ui32Bits)) \
371 ROM_API_INTERRUPT_TABLE[0])
373 #define ROM_IntPriorityGroupingGet \
374 ((uint32_t (*)(void)) \
375 ROM_API_INTERRUPT_TABLE[1])
377 #define ROM_IntPrioritySet \
378 ((void (*)(uint32_t ui32Interrupt, uint8_t ui8Priority)) \
379 ROM_API_INTERRUPT_TABLE[2])
381 #define ROM_IntPriorityGet \
382 ((int32_t (*)(uint32_t ui32Interrupt)) \
383 ROM_API_INTERRUPT_TABLE[3])
385 #define ROM_IntEnable \
386 ((void (*)(uint32_t ui32Interrupt)) \
387 ROM_API_INTERRUPT_TABLE[4])
389 #define ROM_IntDisable \
390 ((void (*)(uint32_t ui32Interrupt)) \
391 ROM_API_INTERRUPT_TABLE[5])
393 #define ROM_IntPendSet \
394 ((void (*)(uint32_t ui32Interrupt)) \
395 ROM_API_INTERRUPT_TABLE[6])
397 #define ROM_IntPendGet \
398 ((bool (*)(uint32_t ui32Interrupt)) \
399 ROM_API_INTERRUPT_TABLE[7])
401 #define ROM_IntPendClear \
402 ((void (*)(uint32_t ui32Interrupt)) \
403 ROM_API_INTERRUPT_TABLE[8])
407 #define ROM_IOCPortConfigureSet \
408 ((void (*)(uint32_t ui32IOId, uint32_t ui32PortId, uint32_t ui32IOConfig)) \
409 ROM_API_IOC_TABLE[0])
411 #define ROM_IOCPortConfigureGet \
412 ((uint32_t (*)(uint32_t ui32IOId)) \
413 ROM_API_IOC_TABLE[1])
415 #define ROM_IOCIOShutdownSet \
416 ((void (*)(uint32_t ui32IOId, uint32_t ui32IOShutdown)) \
417 ROM_API_IOC_TABLE[2])
419 #define ROM_IOCIOModeSet \
420 ((void (*)(uint32_t ui32IOId, uint32_t ui32IOMode)) \
421 ROM_API_IOC_TABLE[4])
423 #define ROM_IOCIOIntSet \
424 ((void (*)(uint32_t ui32IOId, uint32_t ui32Int, uint32_t ui32EdgeDet)) \
425 ROM_API_IOC_TABLE[5])
427 #define ROM_IOCIOPortPullSet \
428 ((void (*)(uint32_t ui32IOId, uint32_t ui32Pull)) \
429 ROM_API_IOC_TABLE[6])
431 #define ROM_IOCIOHystSet \
432 ((void (*)(uint32_t ui32IOId, uint32_t ui32Hysteresis)) \
433 ROM_API_IOC_TABLE[7])
435 #define ROM_IOCIOInputSet \
436 ((void (*)(uint32_t ui32IOId, uint32_t ui32Input)) \
437 ROM_API_IOC_TABLE[8])
439 #define ROM_IOCIOSlewCtrlSet \
440 ((void (*)(uint32_t ui32IOId, uint32_t ui32SlewEnable)) \
441 ROM_API_IOC_TABLE[9])
443 #define ROM_IOCIODrvStrengthSet \
444 ((void (*)(uint32_t ui32IOId, uint32_t ui32IOCurrent, uint32_t ui32DrvStrength)) \
445 ROM_API_IOC_TABLE[10])
447 #define ROM_IOCIOPortIdSet \
448 ((void (*)(uint32_t ui32IOId, uint32_t ui32PortId)) \
449 ROM_API_IOC_TABLE[11])
451 #define ROM_IOCIntEnable \
452 ((void (*)(uint32_t ui32IOId)) \
453 ROM_API_IOC_TABLE[12])
455 #define ROM_IOCIntDisable \
456 ((void (*)(uint32_t ui32IOId)) \
457 ROM_API_IOC_TABLE[13])
459 #define ROM_IOCPinTypeGpioInput \
460 ((void (*)(uint32_t ui32IOId)) \
461 ROM_API_IOC_TABLE[14])
463 #define ROM_IOCPinTypeGpioOutput \
464 ((void (*)(uint32_t ui32IOId)) \
465 ROM_API_IOC_TABLE[15])
467 #define ROM_IOCPinTypeUart \
468 ((void (*)(uint32_t ui32Base, uint32_t ui32Rx, uint32_t ui32Tx, uint32_t ui32Cts, uint32_t ui32Rts)) \
469 ROM_API_IOC_TABLE[16])
471 #define ROM_IOCPinTypeSsiMaster \
472 ((void (*)(uint32_t ui32Base, uint32_t ui32Rx, uint32_t ui32Tx, uint32_t ui32Fss, uint32_t ui32Clk)) \
473 ROM_API_IOC_TABLE[17])
475 #define ROM_IOCPinTypeSsiSlave \
476 ((void (*)(uint32_t ui32Base, uint32_t ui32Rx, uint32_t ui32Tx, uint32_t ui32Fss, uint32_t ui32Clk)) \
477 ROM_API_IOC_TABLE[18])
479 #define ROM_IOCPinTypeI2c \
480 ((void (*)(uint32_t ui32Base, uint32_t ui32Data, uint32_t ui32Clk)) \
481 ROM_API_IOC_TABLE[19])
483 #define ROM_IOCPinTypeAux \
484 ((void (*)(uint32_t ui32IOId)) \
485 ROM_API_IOC_TABLE[21])
489 #define ROM_PRCMInfClockConfigureSet \
490 ((void (*)(uint32_t ui32ClkDiv, uint32_t ui32PowerMode)) \
491 ROM_API_PRCM_TABLE[0])
493 #define ROM_PRCMInfClockConfigureGet \
494 ((uint32_t (*)(uint32_t ui32PowerMode)) \
495 ROM_API_PRCM_TABLE[1])
497 #define ROM_PRCMAudioClockConfigSet \
498 ((void (*)(uint32_t ui32ClkConfig, uint32_t ui32SampleRate)) \
499 ROM_API_PRCM_TABLE[4])
501 #define ROM_PRCMPowerDomainOn \
502 ((void (*)(uint32_t ui32Domains)) \
503 ROM_API_PRCM_TABLE[5])
505 #define ROM_PRCMPowerDomainOff \
506 ((void (*)(uint32_t ui32Domains)) \
507 ROM_API_PRCM_TABLE[6])
509 #define ROM_PRCMPeripheralRunEnable \
510 ((void (*)(uint32_t ui32Peripheral)) \
511 ROM_API_PRCM_TABLE[7])
513 #define ROM_PRCMPeripheralRunDisable \
514 ((void (*)(uint32_t ui32Peripheral)) \
515 ROM_API_PRCM_TABLE[8])
517 #define ROM_PRCMPeripheralSleepEnable \
518 ((void (*)(uint32_t ui32Peripheral)) \
519 ROM_API_PRCM_TABLE[9])
521 #define ROM_PRCMPeripheralSleepDisable \
522 ((void (*)(uint32_t ui32Peripheral)) \
523 ROM_API_PRCM_TABLE[10])
525 #define ROM_PRCMPeripheralDeepSleepEnable \
526 ((void (*)(uint32_t ui32Peripheral)) \
527 ROM_API_PRCM_TABLE[11])
529 #define ROM_PRCMPeripheralDeepSleepDisable \
530 ((void (*)(uint32_t ui32Peripheral)) \
531 ROM_API_PRCM_TABLE[12])
533 #define ROM_PRCMPowerDomainStatus \
534 ((uint32_t (*)(uint32_t ui32Domains)) \
535 ROM_API_PRCM_TABLE[13])
537 #define ROM_PRCMDeepSleep \
539 ROM_API_PRCM_TABLE[14])
543 #define ROM_SMPHAcquire \
544 ((void (*)(uint32_t ui32Semaphore)) \
545 ROM_API_SMPH_TABLE[0])
549 #define ROM_SSIConfigSetExpClk \
550 ((void (*)(uint32_t ui32Base, uint32_t ui32SSIClk, uint32_t ui32Protocol, uint32_t ui32Mode, uint32_t ui32BitRate, uint32_t ui32DataWidth)) \
551 ROM_API_SSI_TABLE[0])
553 #define ROM_SSIDataPut \
554 ((void (*)(uint32_t ui32Base, uint32_t ui32Data)) \
555 ROM_API_SSI_TABLE[1])
557 #define ROM_SSIDataPutNonBlocking \
558 ((int32_t (*)(uint32_t ui32Base, uint32_t ui32Data)) \
559 ROM_API_SSI_TABLE[2])
561 #define ROM_SSIDataGet \
562 ((void (*)(uint32_t ui32Base, uint32_t *pui32Data)) \
563 ROM_API_SSI_TABLE[3])
565 #define ROM_SSIDataGetNonBlocking \
566 ((int32_t (*)(uint32_t ui32Base, uint32_t *pui32Data)) \
567 ROM_API_SSI_TABLE[4])
571 #define ROM_TimerConfigure \
572 ((void (*)(uint32_t ui32Base, uint32_t ui32Config)) \
573 ROM_API_TIMER_TABLE[0])
575 #define ROM_TimerLevelControl \
576 ((void (*)(uint32_t ui32Base, uint32_t ui32Timer, bool bInvert)) \
577 ROM_API_TIMER_TABLE[1])
579 #define ROM_TimerStallControl \
580 ((void (*)(uint32_t ui32Base, uint32_t ui32Timer, bool bStall)) \
581 ROM_API_TIMER_TABLE[3])
583 #define ROM_TimerWaitOnTriggerControl \
584 ((void (*)(uint32_t ui32Base, uint32_t ui32Timer, bool bWait)) \
585 ROM_API_TIMER_TABLE[4])
589 #define ROM_TRNGNumberGet \
590 ((uint32_t (*)(uint32_t ui32Word)) \
591 ROM_API_TRNG_TABLE[1])
595 #define ROM_UARTFIFOLevelGet \
596 ((void (*)(uint32_t ui32Base, uint32_t *pui32TxLevel, uint32_t *pui32RxLevel)) \
597 ROM_API_UART_TABLE[0])
599 #define ROM_UARTConfigSetExpClk \
600 ((void (*)(uint32_t ui32Base, uint32_t ui32UARTClk, uint32_t ui32Baud, uint32_t ui32Config)) \
601 ROM_API_UART_TABLE[1])
603 #define ROM_UARTConfigGetExpClk \
604 ((void (*)(uint32_t ui32Base, uint32_t ui32UARTClk, uint32_t *pui32Baud, uint32_t *pui32Config)) \
605 ROM_API_UART_TABLE[2])
607 #define ROM_UARTDisable \
608 ((void (*)(uint32_t ui32Base)) \
609 ROM_API_UART_TABLE[3])
611 #define ROM_UARTCharGetNonBlocking \
612 ((int32_t (*)(uint32_t ui32Base)) \
613 ROM_API_UART_TABLE[4])
615 #define ROM_UARTCharGet \
616 ((int32_t (*)(uint32_t ui32Base)) \
617 ROM_API_UART_TABLE[5])
619 #define ROM_UARTCharPutNonBlocking \
620 ((bool (*)(uint32_t ui32Base, uint8_t ui8Data)) \
621 ROM_API_UART_TABLE[6])
623 #define ROM_UARTCharPut \
624 ((void (*)(uint32_t ui32Base, uint8_t ui8Data)) \
625 ROM_API_UART_TABLE[7])
629 #define ROM_uDMAChannelAttributeEnable \
630 ((void (*)(uint32_t ui32Base, uint32_t ui32ChannelNum, uint32_t ui32Attr)) \
631 ROM_API_UDMA_TABLE[0])
633 #define ROM_uDMAChannelAttributeDisable \
634 ((void (*)(uint32_t ui32Base, uint32_t ui32ChannelNum, uint32_t ui32Attr)) \
635 ROM_API_UDMA_TABLE[1])
637 #define ROM_uDMAChannelAttributeGet \
638 ((uint32_t (*)(uint32_t ui32Base, uint32_t ui32ChannelNum)) \
639 ROM_API_UDMA_TABLE[2])
641 #define ROM_uDMAChannelControlSet \
642 ((void (*)(uint32_t ui32Base, uint32_t ui32ChannelStructIndex, uint32_t ui32Control)) \
643 ROM_API_UDMA_TABLE[3])
645 #define ROM_uDMAChannelScatterGatherSet \
646 ((void (*)(uint32_t ui32Base, uint32_t ui32ChannelNum, uint32_t ui32TaskCount, void *pvTaskList, uint32_t ui32IsPeriphSG)) \
647 ROM_API_UDMA_TABLE[5])
649 #define ROM_uDMAChannelSizeGet \
650 ((uint32_t (*)(uint32_t ui32Base, uint32_t ui32ChannelStructIndex)) \
651 ROM_API_UDMA_TABLE[6])
653 #define ROM_uDMAChannelModeGet \
654 ((uint32_t (*)(uint32_t ui32Base, uint32_t ui32ChannelStructIndex)) \
655 ROM_API_UDMA_TABLE[7])
659 #define ROM_VIMSConfigure \
660 ((void (*)(uint32_t ui32Base, bool bRoundRobin, bool bPrefetch)) \
661 ROM_API_VIMS_TABLE[0])
663 #define ROM_VIMSModeSet \
664 ((void (*)(uint32_t ui32Base, uint32_t ui32Mode)) \
665 ROM_API_VIMS_TABLE[1])
FPTR_RESERVED2_T ReservedLocation2
FPTR_RESERVED5_T ReservedLocation5
FPTR_GETCHIPID_T GetChipId
FPTR_STDDVAL_T StandDeviationValue
uint32_t(* FPTR_MEANVAL_T)(uint32_t *, uint32_t)
uint32_t MemBusWrkAroundHapiProgramFlash(uint8_t *pui8DataBuffer, uint32_t ui32Address, uint32_t ui32Count)
void(* FPTR_RESERVED5_T)(uint32_t)
void(* FPTR_ADCCOMPBIN_T)(uint8_t)
FPTR_RESETDEV_T ResetDevice
void(* FPTR_COMPAIN_T)(uint8_t)
void SafeHapiAuxAdiSelect(FPTR_VOID_UINT8_T fPtr, uint8_t ut8Signal)
FPTR_FLETCHER32_T Fletcher32
uint32_t(* FPTR_STDDVAL_T)(uint32_t *, uint32_t)
uint32_t(* FPTR_GETFLSIZE_T)(void)
FPTR_GETFLSIZE_T FlashGetSize
void SafeHapiVoid(FPTR_VOID_VOID_T fPtr)
FPTR_HFSOURCESAFESWITCH_T HFSourceSafeSwitch
FPTR_COMPBREF_T SelectCompBRef
uint32_t(* FPTR_RESERVED3_T)(uint8_t *, uint32_t, uint32_t)
uint32_t MemBusWrkAroundHapiEraseSector(uint32_t ui32Address)
uint32_t(* FPTR_RESERVED2_T)(void)
uint32_t(* FPTR_FLETCHER32_T)(uint16_t *, uint16_t, uint16_t)
uint32_t(* FPTR_MINVAL_T)(uint32_t *, uint32_t)
uint32_t(* FPTR_GETCHIPID_T)(void)
void(* FPTR_RESETDEV_T)(void)
void(* FPTR_COMPBREF_T)(uint8_t)
FPTR_COMPAREF_T SelectCompARef
uint32_t(* FPTR_RESERVED1_T)(uint32_t)
FPTR_COMPAIN_T SelectCompAInput
uint32_t(* FPTR_CRC32_T)(uint8_t *, uint32_t, uint32_t)
void(* FPTR_COMPAREF_T)(uint8_t)
FPTR_ADCCOMPBIN_T SelectADCCompBInput
uint32_t(* FPTR_MAXVAL_T)(uint32_t *, uint32_t)
void(* FPTR_HFSOURCESAFESWITCH_T)(void)
FPTR_RESERVED1_T ReservedLocation1
void(* FPTR_RESERVED4_T)(uint32_t)
FPTR_RESERVED3_T ReservedLocation3
FPTR_RESERVED4_T ReservedLocation4