CC26xx Driver Library
crypto.c File Reference
#include <driverlib/crypto.h>

Go to the source code of this file.

Functions

uint32_t CRYPTOAesLoadKey (uint32_t *pui32AesKey, uint32_t ui32KeyLocation)
 Write the key into the Key Ram. More...
 
uint32_t CRYPTOAesCbc (uint32_t *pui32MsgIn, uint32_t *pui32MsgOut, uint32_t ui32MsgLength, uint32_t *pui32Nonce, uint32_t ui32KeyLocation, bool bEncrypt, bool bIntEnable)
 Start an AES-CBC operation (encryption or decryption). More...
 
uint32_t CRYPTOAesCbcStatus (void)
 Check the result of an AES CBC operation. More...
 
uint32_t CRYPTOAesEcb (uint32_t *pui32MsgIn, uint32_t *pui32MsgOut, uint32_t ui32KeyLocation, bool bEncrypt, bool bIntEnable)
 Start an AES-ECB operation (encryption or decryption). More...
 
uint32_t CRYPTOAesEcbStatus (void)
 Check the result of an AES ECB operation. More...
 
uint32_t CRYPTOCcmAuthEncrypt (bool bEncrypt, uint32_t ui32AuthLength, uint32_t *pui32Nonce, uint32_t *pui32PlainText, uint32_t ui32PlainTextLength, uint32_t *pui32Header, uint32_t ui32HeaderLength, uint32_t ui32KeyLocation, uint32_t ui32FieldLength, bool bIntEnable)
 Start CCM operation. More...
 
uint32_t CRYPTOCcmAuthEncryptStatus (void)
 Check the result of an AES CCM operation. More...
 
uint32_t CRYPTOCcmAuthEncryptResultGet (uint32_t ui32TagLength, uint32_t *pui32CcmTag)
 Get the result of an AES-CCM operation. More...
 
uint32_t CRYPTOCcmInvAuthDecrypt (bool bDecrypt, uint32_t ui32AuthLength, uint32_t *pui32Nonce, uint32_t *pui32CipherText, uint32_t ui32CipherTextLength, uint32_t *pui32Header, uint32_t ui32HeaderLength, uint32_t ui32KeyLocation, uint32_t ui32FieldLength, bool bIntEnable)
 Start a CCM Decryption and Inverse Authentication operation. More...
 
uint32_t CRYPTOCcmInvAuthDecryptStatus (void)
 Checks CCM decrypt and Inverse Authentication result. More...
 
uint32_t CRYPTOCcmInvAuthDecryptResultGet (uint32_t ui32AuthLength, uint32_t *pui32CipherText, uint32_t ui32CipherTextLength, uint32_t *pui32CcmTag)
 Get the result of the CCM operation. More...
 
void CRYPTODmaEnable (uint32_t ui32Channels)
 Enable Crypto DMA operation. More...
 
void CRYPTODmaDisable (uint32_t ui32Channels)
 Disable Crypto DMA operation. More...
 

Variables

volatile uint32_t g_ui32CurrentAesOp = CRYPTO_AES_NONE
 

Variable Documentation