#include <stdbool.h>
#include <stdint.h>
#include <inc/hw_types.h>
#include <inc/hw_memmap.h>
#include <inc/hw_ccfg.h>
Go to the source code of this file.
Macros | |
#define | CCFGREAD_SCLK_LF_OPTION_XOSC_HF_DLF ( CCFG_MODE_CONF_SCLK_LF_OPTION_XOSC_HF_DLF >> CCFG_MODE_CONF_SCLK_LF_OPTION_S ) |
#define | CCFGREAD_SCLK_LF_OPTION_EXTERNAL_LF ( CCFG_MODE_CONF_SCLK_LF_OPTION_EXTERNAL_LF >> CCFG_MODE_CONF_SCLK_LF_OPTION_S ) |
#define | CCFGREAD_SCLK_LF_OPTION_XOSC_LF ( CCFG_MODE_CONF_SCLK_LF_OPTION_XOSC_LF >> CCFG_MODE_CONF_SCLK_LF_OPTION_S ) |
#define | CCFGREAD_SCLK_LF_OPTION_RCOSC_LF ( CCFG_MODE_CONF_SCLK_LF_OPTION_RCOSC_LF >> CCFG_MODE_CONF_SCLK_LF_OPTION_S ) |
#define | CCFGREAD_XOSC_FREQ_24M ( CCFG_MODE_CONF_XOSC_FREQ_24M >> CCFG_MODE_CONF_XOSC_FREQ_S ) |
#define | CCFGREAD_XOSC_FREQ_48M ( CCFG_MODE_CONF_XOSC_FREQ_48M >> CCFG_MODE_CONF_XOSC_FREQ_S ) |
#define | CCFGREAD_XOSC_FREQ_HPOSC ( CCFG_MODE_CONF_XOSC_FREQ_HPOSC >> CCFG_MODE_CONF_XOSC_FREQ_S ) |
Functions | |
static bool | CCFGRead_DIS_GPRAM (void) |
Read DIS_GPRAM from CCFG. More... | |
static bool | CCFGRead_EXT_LF_CLK_DIO (void) |
Read EXT_LF_CLK_DIO from CCFG. More... | |
static uint32_t | CCFGRead_SCLK_LF_OPTION (void) |
Read SCLK_LF_OPTION from CCFG. More... | |
static uint32_t | CCFGRead_XOSC_FREQ (void) |
Read XOSC_FREQ setting CCFG. More... | |