CC26xx Driver Library
aux_smph.h File Reference
#include <stdbool.h>
#include <stdint.h>
#include <inc/hw_types.h>
#include <inc/hw_aux_smph.h>
#include <inc/hw_memmap.h>
#include <driverlib/debug.h>

Go to the source code of this file.

Macros

#define AUX_SMPH_FREE   0x00000001
 
#define AUX_SMPH_CLAIMED   0x00000000
 
#define AUX_SMPH_0   0
 
#define AUX_SMPH_1   1
 
#define AUX_SMPH_2   2
 
#define AUX_SMPH_3   3
 
#define AUX_SMPH_4   4
 
#define AUX_SMPH_5   5
 
#define AUX_SMPH_6   6
 
#define AUX_SMPH_7   7
 

Functions

static void AUXSMPHAcquire (uint32_t ui32Semaphore)
 Acquire an AUX semaphore. More...
 
static bool AUXSMPHTryAcquire (uint32_t ui32Semaphore)
 Try to acquire an AUX semaphore. More...
 
static void AUXSMPHRelease (uint32_t ui32Semaphore)
 Release an AUX semaphore by System CPU master. More...