#include <rf_hs_cmd.h>
Data Fields | |
uint16_t | nRxOk |
Number of packets that have been received with CRC OK. More... | |
uint16_t | nRxNok |
Number of packets that have been received with CRC error. More... | |
uint16_t | nRxAborted |
Number of packets not received due to illegal length or address mismatch. More... | |
uint8_t | nRxBufFull |
Number of packets that have been received and discarded due to lack of buffer space. More... | |
int8_t | lastRssi |
RSSI of last received packet. More... | |
ratmr_t | timeStamp |
Time stamp of last received packet. More... | |
Definition at line 173 of file rf_hs_cmd.h.
int8_t rfc_hsRxOutput_s::lastRssi |
RSSI of last received packet.
Definition at line 178 of file rf_hs_cmd.h.
uint16_t rfc_hsRxOutput_s::nRxAborted |
Number of packets not received due to illegal length or address mismatch.
Definition at line 176 of file rf_hs_cmd.h.
uint8_t rfc_hsRxOutput_s::nRxBufFull |
Number of packets that have been received and discarded due to lack of buffer space.
Definition at line 177 of file rf_hs_cmd.h.
uint16_t rfc_hsRxOutput_s::nRxNok |
Number of packets that have been received with CRC error.
Definition at line 175 of file rf_hs_cmd.h.
uint16_t rfc_hsRxOutput_s::nRxOk |
Number of packets that have been received with CRC OK.
Definition at line 174 of file rf_hs_cmd.h.
ratmr_t rfc_hsRxOutput_s::timeStamp |
Time stamp of last received packet.
Definition at line 179 of file rf_hs_cmd.h.