#include <rf_ble_cmd.h>
Data Fields | |
uint16_t | nTxAdvInd |
Number of ADV*_IND packets completely transmitted. More... | |
uint8_t | nTxScanRsp |
Number of SCAN_RSP packets transmitted. More... | |
uint8_t | nRxScanReq |
Number of SCAN_REQ packets received OK and not ignored. More... | |
uint8_t | nRxConnectReq |
Number of CONNECT_REQ packets received OK and not ignored. More... | |
uint8_t | __dummy0 |
uint16_t | nRxNok |
Number of packets received with CRC error. More... | |
uint16_t | nRxIgnored |
Number of packets received with CRC OK, but ignored. More... | |
uint8_t | nRxBufFull |
Number of packets received that did not fit in Rx queue. More... | |
int8_t | lastRssi |
The RSSI of the last received packet. More... | |
ratmr_t | timeStamp |
Time stamp of the last received packet. More... | |
Definition at line 996 of file rf_ble_cmd.h.
uint8_t rfc_bleAdvOutput_s::__dummy0 |
Definition at line 1001 of file rf_ble_cmd.h.
int8_t rfc_bleAdvOutput_s::lastRssi |
The RSSI of the last received packet.
Definition at line 1005 of file rf_ble_cmd.h.
uint8_t rfc_bleAdvOutput_s::nRxBufFull |
Number of packets received that did not fit in Rx queue.
Definition at line 1004 of file rf_ble_cmd.h.
uint8_t rfc_bleAdvOutput_s::nRxConnectReq |
Number of CONNECT_REQ packets received OK and not ignored.
Definition at line 1000 of file rf_ble_cmd.h.
uint16_t rfc_bleAdvOutput_s::nRxIgnored |
Number of packets received with CRC OK, but ignored.
Definition at line 1003 of file rf_ble_cmd.h.
uint16_t rfc_bleAdvOutput_s::nRxNok |
Number of packets received with CRC error.
Definition at line 1002 of file rf_ble_cmd.h.
uint8_t rfc_bleAdvOutput_s::nRxScanReq |
Number of SCAN_REQ packets received OK and not ignored.
Definition at line 999 of file rf_ble_cmd.h.
uint16_t rfc_bleAdvOutput_s::nTxAdvInd |
Number of ADV*_IND packets completely transmitted.
Definition at line 997 of file rf_ble_cmd.h.
uint8_t rfc_bleAdvOutput_s::nTxScanRsp |
Number of SCAN_RSP packets transmitted.
Definition at line 998 of file rf_ble_cmd.h.
ratmr_t rfc_bleAdvOutput_s::timeStamp |
Time stamp of the last received packet.
Definition at line 1006 of file rf_ble_cmd.h.