Set New Synthesizer Frequency without Recalibration. More...
#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x0011. More... | |
uint16_t | __dummy0 |
uint32_t | __dummy1 |
uint32_t | __dummy2 |
uint16_t | __dummy3 |
uint16_t | frequency |
The frequency in MHz to tune to, compensated for LO divider setting. More... | |
uint16_t | fractFreq |
Fractional part of the frequency to tune to. More... | |
Set New Synthesizer Frequency without Recalibration.
Definition at line 901 of file rf_common_cmd.h.
uint16_t rfc_CMD_UPDATE_FS_s::__dummy0 |
Definition at line 903 of file rf_common_cmd.h.
uint32_t rfc_CMD_UPDATE_FS_s::__dummy1 |
Definition at line 904 of file rf_common_cmd.h.
uint32_t rfc_CMD_UPDATE_FS_s::__dummy2 |
Definition at line 905 of file rf_common_cmd.h.
uint16_t rfc_CMD_UPDATE_FS_s::__dummy3 |
Definition at line 906 of file rf_common_cmd.h.
uint16_t rfc_CMD_UPDATE_FS_s::commandNo |
The command ID number 0x0011.
Definition at line 902 of file rf_common_cmd.h.
uint16_t rfc_CMD_UPDATE_FS_s::fractFreq |
Fractional part of the frequency to tune to.
Definition at line 908 of file rf_common_cmd.h.
uint16_t rfc_CMD_UPDATE_FS_s::frequency |
The frequency in MHz to tune to, compensated for LO divider setting.
Definition at line 907 of file rf_common_cmd.h.