Set Transmit Power. More...
#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x0010. More... | |
uint16_t | txPower |
New TX power setting. More... | |
Set Transmit Power.
Definition at line 890 of file rf_common_cmd.h.
uint16_t rfc_CMD_SET_TX_POWER_s::commandNo |
The command ID number 0x0010.
Definition at line 891 of file rf_common_cmd.h.
uint16_t rfc_CMD_SET_TX_POWER_s::txPower |
New TX power setting.
Definition at line 892 of file rf_common_cmd.h.