Disarm Radio Timer Channel. More...
#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x040A. More... | |
uint8_t | ratCh |
The radio timer channel number. More... | |
Disarm Radio Timer Channel.
Definition at line 879 of file rf_common_cmd.h.
uint16_t rfc_CMD_DISARM_RAT_CH_s::commandNo |
The command ID number 0x040A.
Definition at line 880 of file rf_common_cmd.h.
uint8_t rfc_CMD_DISARM_RAT_CH_s::ratCh |
The radio timer channel number.
Definition at line 881 of file rf_common_cmd.h.