53 #include <inc/hw_types.h>
61 #define ROM_HAPI_TABLE_ADDR 0x10000048
114 uint32_t ui32Address,
148 #define P_HARD_API ((HARD_API_T*) ROM_HAPI_TABLE_ADDR)
156 #define HapiCrc32(a,b,c) P_HARD_API->Crc32(a,b,c)
157 #define HapiGetFlashSize() P_HARD_API->FlashGetSize()
158 #define HapiGetChipId() P_HARD_API->GetChipId()
159 #define HapiSectorErase(a) MemBusWrkAroundHapiEraseSector(a)
160 #define HapiProgramFlash(a,b,c) MemBusWrkAroundHapiProgramFlash(a,b,c)
161 #define HapiResetDevice() P_HARD_API->ResetDevice()
162 #define HapiFletcher32(a,b,c) P_HARD_API->Fletcher32(a,b,c)
163 #define HapiMinValue(a,b) P_HARD_API->MinValue(a,b)
164 #define HapiMaxValue(a,b) P_HARD_API->MaxValue(a,b)
165 #define HapiMeanValue(a,b) P_HARD_API->MeanValue(a,b)
166 #define HapiStandDeviationValue(a,b) P_HARD_API->StandDeviationValue(a,b)
167 #define HapiHFSourceSafeSwitch() SafeHapiVoid( P_HARD_API->HFSourceSafeSwitch )
168 #define HapiSelectCompAInput(a) SafeHapiAuxAdiSelect( P_HARD_API->SelectCompAInput , a )
169 #define HapiSelectCompARef(a) SafeHapiAuxAdiSelect( P_HARD_API->SelectCompARef , a )
170 #define HapiSelectADCCompBInput(a) SafeHapiAuxAdiSelect( P_HARD_API->SelectADCCompBInput, a )
171 #define HapiSelectCompBRef(a) SafeHapiAuxAdiSelect( P_HARD_API->SelectCompBRef , a )
177 #define COMPA_IN_NC 0x00
178 #define COMPA_IN_AUXIO7 0x09
179 #define COMPA_IN_AUXIO6 0x0A
180 #define COMPA_IN_AUXIO5 0x0B
181 #define COMPA_IN_AUXIO4 0x0C
182 #define COMPA_IN_AUXIO3 0x0D
183 #define COMPA_IN_AUXIO2 0x0E
184 #define COMPA_IN_AUXIO1 0x0F
185 #define COMPA_IN_AUXIO0 0x10
191 #define COMPA_REF_NC 0x00
192 #define COMPA_REF_DCOUPL 0x01
193 #define COMPA_REF_VSS 0x02
194 #define COMPA_REF_VDDS 0x03
195 #define COMPA_REF_ADCVREFP 0x04
196 #define COMPA_REF_AUXIO7 0x09
197 #define COMPA_REF_AUXIO6 0x0A
198 #define COMPA_REF_AUXIO5 0x0B
199 #define COMPA_REF_AUXIO4 0x0C
200 #define COMPA_REF_AUXIO3 0x0D
201 #define COMPA_REF_AUXIO2 0x0E
202 #define COMPA_REF_AUXIO1 0x0F
203 #define COMPA_REF_AUXIO0 0x10
209 #define ADC_COMPB_IN_NC 0x00
210 #define ADC_COMPB_IN_DCOUPL 0x03
211 #define ADC_COMPB_IN_VSS 0x04
212 #define ADC_COMPB_IN_VDDS 0x05
213 #define ADC_COMPB_IN_AUXIO7 0x09
214 #define ADC_COMPB_IN_AUXIO6 0x0A
215 #define ADC_COMPB_IN_AUXIO5 0x0B
216 #define ADC_COMPB_IN_AUXIO4 0x0C
217 #define ADC_COMPB_IN_AUXIO3 0x0D
218 #define ADC_COMPB_IN_AUXIO2 0x0E
219 #define ADC_COMPB_IN_AUXIO1 0x0F
220 #define ADC_COMPB_IN_AUXIO0 0x10
226 #define COMPB_REF_NC 0x00
227 #define COMPB_REF_DCOUPL 0x01
228 #define COMPB_REF_VSS 0x02
229 #define COMPB_REF_VDDS 0x03
238 #define ROM_API_TABLE ((uint32_t *) 0x10000180)
239 #define ROM_VERSION (ROM_API_TABLE[0])
242 #define ROM_API_AON_EVENT_TABLE ((uint32_t*) (ROM_API_TABLE[1]))
243 #define ROM_API_AON_IOC_TABLE ((uint32_t*) (ROM_API_TABLE[2]))
244 #define ROM_API_AON_RTC_TABLE ((uint32_t*) (ROM_API_TABLE[3]))
245 #define ROM_API_AON_WUC_TABLE ((uint32_t*) (ROM_API_TABLE[4]))
246 #define ROM_API_AUX_CTRL_TABLE ((uint32_t*) (ROM_API_TABLE[5]))
247 #define ROM_API_AUX_TDC_TABLE ((uint32_t*) (ROM_API_TABLE[6]))
248 #define ROM_API_AUX_TIMER_TABLE ((uint32_t*) (ROM_API_TABLE[7]))
249 #define ROM_API_AUX_WUC_TABLE ((uint32_t*) (ROM_API_TABLE[8]))
250 #define ROM_API_DDI_TABLE ((uint32_t*) (ROM_API_TABLE[9]))
251 #define ROM_API_FLASH_TABLE ((uint32_t*) (ROM_API_TABLE[10]))
252 #define ROM_API_I2C_TABLE ((uint32_t*) (ROM_API_TABLE[11]))
253 #define ROM_API_INTERRUPT_TABLE ((uint32_t*) (ROM_API_TABLE[12]))
254 #define ROM_API_IOC_TABLE ((uint32_t*) (ROM_API_TABLE[13]))
255 #define ROM_API_PRCM_TABLE ((uint32_t*) (ROM_API_TABLE[14]))
256 #define ROM_API_SMPH_TABLE ((uint32_t*) (ROM_API_TABLE[15]))
257 #define ROM_API_SSI_TABLE ((uint32_t*) (ROM_API_TABLE[17]))
258 #define ROM_API_TIMER_TABLE ((uint32_t*) (ROM_API_TABLE[18]))
259 #define ROM_API_TRNG_TABLE ((uint32_t*) (ROM_API_TABLE[19]))
260 #define ROM_API_UART_TABLE ((uint32_t*) (ROM_API_TABLE[20]))
261 #define ROM_API_UDMA_TABLE ((uint32_t*) (ROM_API_TABLE[21]))
262 #define ROM_API_VIMS_TABLE ((uint32_t*) (ROM_API_TABLE[22]))
265 #define ROM_AONEventMcuWakeUpSet \
266 ((void (*)(uint32_t ui32MCUWUEvent, uint32_t ui32EventSrc)) \
267 ROM_API_AON_EVENT_TABLE[0])
269 #define ROM_AONEventMcuWakeUpGet \
270 ((uint32_t (*)(uint32_t ui32MCUWUEvent)) \
271 ROM_API_AON_EVENT_TABLE[1])
273 #define ROM_AONEventAuxWakeUpSet \
274 ((void (*)(uint32_t ui32AUXWUEvent, uint32_t ui32EventSrc)) \
275 ROM_API_AON_EVENT_TABLE[2])
277 #define ROM_AONEventAuxWakeUpGet \
278 ((uint32_t (*)(uint32_t ui32AUXWUEvent)) \
279 ROM_API_AON_EVENT_TABLE[3])
281 #define ROM_AONEventMcuSet \
282 ((void (*)(uint32_t ui32MCUEvent, uint32_t ui32EventSrc)) \
283 ROM_API_AON_EVENT_TABLE[4])
285 #define ROM_AONEventMcuGet \
286 ((uint32_t (*)(uint32_t ui32MCUEvent)) \
287 ROM_API_AON_EVENT_TABLE[5])
291 #define ROM_AONWUCAuxReset \
293 ROM_API_AON_WUC_TABLE[3])
295 #define ROM_AONWUCRechargeCtrlConfigSet \
296 ((void (*)(bool bAdaptEnable, uint32_t ui32AdaptRate, uint32_t ui32Period, uint32_t ui32MaxPeriod)) \
297 ROM_API_AON_WUC_TABLE[4])
299 #define ROM_AONWUCOscConfig \
300 ((void (*)(uint32_t ui32Period)) \
301 ROM_API_AON_WUC_TABLE[5])
305 #define ROM_AUXTDCConfigSet \
306 ((void (*)(uint32_t ui32Base, uint32_t ui32StartCondition, uint32_t ui32StopCondition)) \
307 ROM_API_AUX_TDC_TABLE[0])
309 #define ROM_AUXTDCMeasurementDone \
310 ((uint32_t (*)(uint32_t ui32Base)) \
311 ROM_API_AUX_TDC_TABLE[1])
315 #define ROM_AUXWUCClockEnable \
316 ((void (*)(uint32_t ui32Clocks)) \
317 ROM_API_AUX_WUC_TABLE[0])
319 #define ROM_AUXWUCClockDisable \
320 ((void (*)(uint32_t ui32Clocks)) \
321 ROM_API_AUX_WUC_TABLE[1])
323 #define ROM_AUXWUCClockStatus \
324 ((uint32_t (*)(uint32_t ui32Clocks)) \
325 ROM_API_AUX_WUC_TABLE[2])
327 #define ROM_AUXWUCPowerCtrl \
328 ((void (*)(uint32_t ui32PowerMode)) \
329 ROM_API_AUX_WUC_TABLE[3])
333 #define ROM_DDI16BitWrite \
334 ((void (*)(uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Mask, uint32_t ui32WrData)) \
335 ROM_API_DDI_TABLE[0])
337 #define ROM_DDI16BitfieldWrite \
338 ((void (*)(uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Mask, uint32_t ui32Shift, uint16_t ui32Data)) \
339 ROM_API_DDI_TABLE[1])
341 #define ROM_DDI16BitRead \
342 ((uint16_t (*)(uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Mask)) \
343 ROM_API_DDI_TABLE[2])
345 #define ROM_DDI16BitfieldRead \
346 ((uint16_t (*)(uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Mask, uint32_t ui32Shift)) \
347 ROM_API_DDI_TABLE[3])
351 #define ROM_FlashPowerModeGet \
352 ((uint32_t (*)(void)) \
353 ROM_API_FLASH_TABLE[1])
355 #define ROM_FlashProtectionSet \
356 ((void (*)(uint32_t ui32SectorAddress, uint32_t ui32ProtectMode)) \
357 ROM_API_FLASH_TABLE[2])
359 #define ROM_FlashProtectionGet \
360 ((uint32_t (*)(uint32_t ui32SectorAddress)) \
361 ROM_API_FLASH_TABLE[3])
363 #define ROM_FlashProtectionSave \
364 ((uint32_t (*)(uint32_t ui32SectorAddress)) \
365 ROM_API_FLASH_TABLE[4])
367 #define ROM_FlashEfuseReadRow \
368 ((bool (*)(uint32_t *pui32EfuseData, uint32_t ui32RowAddress)) \
369 ROM_API_FLASH_TABLE[8])
371 #define ROM_FlashDisableSectorsForWrite \
373 ROM_API_FLASH_TABLE[9])
377 #define ROM_I2CMasterInitExpClk \
378 ((void (*)(uint32_t ui32Base, uint32_t ui32I2CClk, bool bFast)) \
379 ROM_API_I2C_TABLE[0])
381 #define ROM_I2CMasterErr \
382 ((uint32_t (*)(uint32_t ui32Base)) \
383 ROM_API_I2C_TABLE[1])
387 #define ROM_IntPriorityGroupingSet \
388 ((void (*)(uint32_t ui32Bits)) \
389 ROM_API_INTERRUPT_TABLE[0])
391 #define ROM_IntPriorityGroupingGet \
392 ((uint32_t (*)(void)) \
393 ROM_API_INTERRUPT_TABLE[1])
395 #define ROM_IntPrioritySet \
396 ((void (*)(uint32_t ui32Interrupt, uint8_t ui8Priority)) \
397 ROM_API_INTERRUPT_TABLE[2])
399 #define ROM_IntPriorityGet \
400 ((int32_t (*)(uint32_t ui32Interrupt)) \
401 ROM_API_INTERRUPT_TABLE[3])
403 #define ROM_IntEnable \
404 ((void (*)(uint32_t ui32Interrupt)) \
405 ROM_API_INTERRUPT_TABLE[4])
407 #define ROM_IntDisable \
408 ((void (*)(uint32_t ui32Interrupt)) \
409 ROM_API_INTERRUPT_TABLE[5])
411 #define ROM_IntPendSet \
412 ((void (*)(uint32_t ui32Interrupt)) \
413 ROM_API_INTERRUPT_TABLE[6])
415 #define ROM_IntPendGet \
416 ((bool (*)(uint32_t ui32Interrupt)) \
417 ROM_API_INTERRUPT_TABLE[7])
419 #define ROM_IntPendClear \
420 ((void (*)(uint32_t ui32Interrupt)) \
421 ROM_API_INTERRUPT_TABLE[8])
425 #define ROM_IOCPortConfigureSet \
426 ((void (*)(uint32_t ui32IOId, uint32_t ui32PortId, uint32_t ui32IOConfig)) \
427 ROM_API_IOC_TABLE[0])
429 #define ROM_IOCPortConfigureGet \
430 ((uint32_t (*)(uint32_t ui32IOId)) \
431 ROM_API_IOC_TABLE[1])
433 #define ROM_IOCIOShutdownSet \
434 ((void (*)(uint32_t ui32IOId, uint32_t ui32IOShutdown)) \
435 ROM_API_IOC_TABLE[2])
437 #define ROM_IOCIOModeSet \
438 ((void (*)(uint32_t ui32IOId, uint32_t ui32IOMode)) \
439 ROM_API_IOC_TABLE[4])
441 #define ROM_IOCIOIntSet \
442 ((void (*)(uint32_t ui32IOId, uint32_t ui32Int, uint32_t ui32EdgeDet)) \
443 ROM_API_IOC_TABLE[5])
445 #define ROM_IOCIOPortPullSet \
446 ((void (*)(uint32_t ui32IOId, uint32_t ui32Pull)) \
447 ROM_API_IOC_TABLE[6])
449 #define ROM_IOCIOHystSet \
450 ((void (*)(uint32_t ui32IOId, uint32_t ui32Hysteresis)) \
451 ROM_API_IOC_TABLE[7])
453 #define ROM_IOCIOInputSet \
454 ((void (*)(uint32_t ui32IOId, uint32_t ui32Input)) \
455 ROM_API_IOC_TABLE[8])
457 #define ROM_IOCIOSlewCtrlSet \
458 ((void (*)(uint32_t ui32IOId, uint32_t ui32SlewEnable)) \
459 ROM_API_IOC_TABLE[9])
461 #define ROM_IOCIODrvStrengthSet \
462 ((void (*)(uint32_t ui32IOId, uint32_t ui32IOCurrent, uint32_t ui32DrvStrength)) \
463 ROM_API_IOC_TABLE[10])
465 #define ROM_IOCIOPortIdSet \
466 ((void (*)(uint32_t ui32IOId, uint32_t ui32PortId)) \
467 ROM_API_IOC_TABLE[11])
469 #define ROM_IOCIntEnable \
470 ((void (*)(uint32_t ui32IOId)) \
471 ROM_API_IOC_TABLE[12])
473 #define ROM_IOCIntDisable \
474 ((void (*)(uint32_t ui32IOId)) \
475 ROM_API_IOC_TABLE[13])
477 #define ROM_IOCPinTypeGpioInput \
478 ((void (*)(uint32_t ui32IOId)) \
479 ROM_API_IOC_TABLE[14])
481 #define ROM_IOCPinTypeGpioOutput \
482 ((void (*)(uint32_t ui32IOId)) \
483 ROM_API_IOC_TABLE[15])
485 #define ROM_IOCPinTypeUart \
486 ((void (*)(uint32_t ui32Base, uint32_t ui32Rx, uint32_t ui32Tx, uint32_t ui32Cts, uint32_t ui32Rts)) \
487 ROM_API_IOC_TABLE[16])
489 #define ROM_IOCPinTypeSsiMaster \
490 ((void (*)(uint32_t ui32Base, uint32_t ui32Rx, uint32_t ui32Tx, uint32_t ui32Fss, uint32_t ui32Clk)) \
491 ROM_API_IOC_TABLE[17])
493 #define ROM_IOCPinTypeSsiSlave \
494 ((void (*)(uint32_t ui32Base, uint32_t ui32Rx, uint32_t ui32Tx, uint32_t ui32Fss, uint32_t ui32Clk)) \
495 ROM_API_IOC_TABLE[18])
497 #define ROM_IOCPinTypeI2c \
498 ((void (*)(uint32_t ui32Base, uint32_t ui32Data, uint32_t ui32Clk)) \
499 ROM_API_IOC_TABLE[19])
501 #define ROM_IOCPinTypeAux \
502 ((void (*)(uint32_t ui32IOId)) \
503 ROM_API_IOC_TABLE[21])
507 #define ROM_PRCMInfClockConfigureSet \
508 ((void (*)(uint32_t ui32ClkDiv, uint32_t ui32PowerMode)) \
509 ROM_API_PRCM_TABLE[0])
511 #define ROM_PRCMInfClockConfigureGet \
512 ((uint32_t (*)(uint32_t ui32PowerMode)) \
513 ROM_API_PRCM_TABLE[1])
515 #define ROM_PRCMAudioClockConfigSet \
516 ((void (*)(uint32_t ui32ClkConfig, uint32_t ui32SampleRate)) \
517 ROM_API_PRCM_TABLE[4])
519 #define ROM_PRCMPowerDomainOn \
520 ((void (*)(uint32_t ui32Domains)) \
521 ROM_API_PRCM_TABLE[5])
523 #define ROM_PRCMPowerDomainOff \
524 ((void (*)(uint32_t ui32Domains)) \
525 ROM_API_PRCM_TABLE[6])
527 #define ROM_PRCMPeripheralRunEnable \
528 ((void (*)(uint32_t ui32Peripheral)) \
529 ROM_API_PRCM_TABLE[7])
531 #define ROM_PRCMPeripheralRunDisable \
532 ((void (*)(uint32_t ui32Peripheral)) \
533 ROM_API_PRCM_TABLE[8])
535 #define ROM_PRCMPeripheralSleepEnable \
536 ((void (*)(uint32_t ui32Peripheral)) \
537 ROM_API_PRCM_TABLE[9])
539 #define ROM_PRCMPeripheralSleepDisable \
540 ((void (*)(uint32_t ui32Peripheral)) \
541 ROM_API_PRCM_TABLE[10])
543 #define ROM_PRCMPeripheralDeepSleepEnable \
544 ((void (*)(uint32_t ui32Peripheral)) \
545 ROM_API_PRCM_TABLE[11])
547 #define ROM_PRCMPeripheralDeepSleepDisable \
548 ((void (*)(uint32_t ui32Peripheral)) \
549 ROM_API_PRCM_TABLE[12])
551 #define ROM_PRCMPowerDomainStatus \
552 ((uint32_t (*)(uint32_t ui32Domains)) \
553 ROM_API_PRCM_TABLE[13])
555 #define ROM_PRCMDeepSleep \
557 ROM_API_PRCM_TABLE[14])
561 #define ROM_SMPHAcquire \
562 ((void (*)(uint32_t ui32Semaphore)) \
563 ROM_API_SMPH_TABLE[0])
567 #define ROM_SSIConfigSetExpClk \
568 ((void (*)(uint32_t ui32Base, uint32_t ui32SSIClk, uint32_t ui32Protocol, uint32_t ui32Mode, uint32_t ui32BitRate, uint32_t ui32DataWidth)) \
569 ROM_API_SSI_TABLE[0])
571 #define ROM_SSIDataPut \
572 ((void (*)(uint32_t ui32Base, uint32_t ui32Data)) \
573 ROM_API_SSI_TABLE[1])
575 #define ROM_SSIDataPutNonBlocking \
576 ((int32_t (*)(uint32_t ui32Base, uint32_t ui32Data)) \
577 ROM_API_SSI_TABLE[2])
579 #define ROM_SSIDataGet \
580 ((void (*)(uint32_t ui32Base, uint32_t *pui32Data)) \
581 ROM_API_SSI_TABLE[3])
583 #define ROM_SSIDataGetNonBlocking \
584 ((int32_t (*)(uint32_t ui32Base, uint32_t *pui32Data)) \
585 ROM_API_SSI_TABLE[4])
589 #define ROM_TimerConfigure \
590 ((void (*)(uint32_t ui32Base, uint32_t ui32Config)) \
591 ROM_API_TIMER_TABLE[0])
593 #define ROM_TimerLevelControl \
594 ((void (*)(uint32_t ui32Base, uint32_t ui32Timer, bool bInvert)) \
595 ROM_API_TIMER_TABLE[1])
597 #define ROM_TimerStallControl \
598 ((void (*)(uint32_t ui32Base, uint32_t ui32Timer, bool bStall)) \
599 ROM_API_TIMER_TABLE[3])
601 #define ROM_TimerWaitOnTriggerControl \
602 ((void (*)(uint32_t ui32Base, uint32_t ui32Timer, bool bWait)) \
603 ROM_API_TIMER_TABLE[4])
607 #define ROM_TRNGNumberGet \
608 ((uint32_t (*)(uint32_t ui32Word)) \
609 ROM_API_TRNG_TABLE[1])
613 #define ROM_UARTFIFOLevelGet \
614 ((void (*)(uint32_t ui32Base, uint32_t *pui32TxLevel, uint32_t *pui32RxLevel)) \
615 ROM_API_UART_TABLE[0])
617 #define ROM_UARTConfigSetExpClk \
618 ((void (*)(uint32_t ui32Base, uint32_t ui32UARTClk, uint32_t ui32Baud, uint32_t ui32Config)) \
619 ROM_API_UART_TABLE[1])
621 #define ROM_UARTConfigGetExpClk \
622 ((void (*)(uint32_t ui32Base, uint32_t ui32UARTClk, uint32_t *pui32Baud, uint32_t *pui32Config)) \
623 ROM_API_UART_TABLE[2])
625 #define ROM_UARTDisable \
626 ((void (*)(uint32_t ui32Base)) \
627 ROM_API_UART_TABLE[3])
629 #define ROM_UARTCharGetNonBlocking \
630 ((int32_t (*)(uint32_t ui32Base)) \
631 ROM_API_UART_TABLE[4])
633 #define ROM_UARTCharGet \
634 ((int32_t (*)(uint32_t ui32Base)) \
635 ROM_API_UART_TABLE[5])
637 #define ROM_UARTCharPutNonBlocking \
638 ((bool (*)(uint32_t ui32Base, uint8_t ui8Data)) \
639 ROM_API_UART_TABLE[6])
641 #define ROM_UARTCharPut \
642 ((void (*)(uint32_t ui32Base, uint8_t ui8Data)) \
643 ROM_API_UART_TABLE[7])
647 #define ROM_uDMAChannelAttributeEnable \
648 ((void (*)(uint32_t ui32Base, uint32_t ui32ChannelNum, uint32_t ui32Attr)) \
649 ROM_API_UDMA_TABLE[0])
651 #define ROM_uDMAChannelAttributeDisable \
652 ((void (*)(uint32_t ui32Base, uint32_t ui32ChannelNum, uint32_t ui32Attr)) \
653 ROM_API_UDMA_TABLE[1])
655 #define ROM_uDMAChannelAttributeGet \
656 ((uint32_t (*)(uint32_t ui32Base, uint32_t ui32ChannelNum)) \
657 ROM_API_UDMA_TABLE[2])
659 #define ROM_uDMAChannelControlSet \
660 ((void (*)(uint32_t ui32Base, uint32_t ui32ChannelStructIndex, uint32_t ui32Control)) \
661 ROM_API_UDMA_TABLE[3])
663 #define ROM_uDMAChannelScatterGatherSet \
664 ((void (*)(uint32_t ui32Base, uint32_t ui32ChannelNum, uint32_t ui32TaskCount, void *pvTaskList, uint32_t ui32IsPeriphSG)) \
665 ROM_API_UDMA_TABLE[5])
667 #define ROM_uDMAChannelSizeGet \
668 ((uint32_t (*)(uint32_t ui32Base, uint32_t ui32ChannelStructIndex)) \
669 ROM_API_UDMA_TABLE[6])
671 #define ROM_uDMAChannelModeGet \
672 ((uint32_t (*)(uint32_t ui32Base, uint32_t ui32ChannelStructIndex)) \
673 ROM_API_UDMA_TABLE[7])
677 #define ROM_VIMSConfigure \
678 ((void (*)(uint32_t ui32Base, bool bRoundRobin, bool bPrefetch)) \
679 ROM_API_VIMS_TABLE[0])
681 #define ROM_VIMSModeSet \
682 ((void (*)(uint32_t ui32Base, uint32_t ui32Mode)) \
683 ROM_API_VIMS_TABLE[1])
FPTR_RESERVED2_T ReservedLocation2
FPTR_RESERVED5_T ReservedLocation5
FPTR_GETCHIPID_T GetChipId
FPTR_STDDVAL_T StandDeviationValue
uint32_t(* FPTR_MEANVAL_T)(uint32_t *, uint32_t)
uint32_t MemBusWrkAroundHapiProgramFlash(uint8_t *pui8DataBuffer, uint32_t ui32Address, uint32_t ui32Count)
void(* FPTR_RESERVED5_T)(uint32_t)
void(* FPTR_ADCCOMPBIN_T)(uint8_t)
FPTR_RESETDEV_T ResetDevice
void(* FPTR_COMPAIN_T)(uint8_t)
void SafeHapiAuxAdiSelect(FPTR_VOID_UINT8_T fPtr, uint8_t ut8Signal)
FPTR_FLETCHER32_T Fletcher32
uint32_t(* FPTR_STDDVAL_T)(uint32_t *, uint32_t)
uint32_t(* FPTR_GETFLSIZE_T)(void)
FPTR_GETFLSIZE_T FlashGetSize
void SafeHapiVoid(FPTR_VOID_VOID_T fPtr)
FPTR_HFSOURCESAFESWITCH_T HFSourceSafeSwitch
FPTR_COMPBREF_T SelectCompBRef
uint32_t(* FPTR_RESERVED3_T)(uint8_t *, uint32_t, uint32_t)
uint32_t MemBusWrkAroundHapiEraseSector(uint32_t ui32Address)
uint32_t(* FPTR_RESERVED2_T)(void)
uint32_t(* FPTR_FLETCHER32_T)(uint16_t *, uint16_t, uint16_t)
uint32_t(* FPTR_MINVAL_T)(uint32_t *, uint32_t)
uint32_t(* FPTR_GETCHIPID_T)(void)
void(* FPTR_RESETDEV_T)(void)
void(* FPTR_COMPBREF_T)(uint8_t)
FPTR_COMPAREF_T SelectCompARef
uint32_t(* FPTR_RESERVED1_T)(uint32_t)
FPTR_COMPAIN_T SelectCompAInput
uint32_t(* FPTR_CRC32_T)(uint8_t *, uint32_t, uint32_t)
void(* FPTR_COMPAREF_T)(uint8_t)
FPTR_ADCCOMPBIN_T SelectADCCompBInput
uint32_t(* FPTR_MAXVAL_T)(uint32_t *, uint32_t)
void(* FPTR_HFSOURCESAFESWITCH_T)(void)
FPTR_RESERVED1_T ReservedLocation1
void(* FPTR_RESERVED4_T)(uint32_t)
FPTR_RESERVED3_T ReservedLocation3
FPTR_RESERVED4_T ReservedLocation4