#include <driverlib/ddi.h>
Go to the source code of this file.
Functions | |
void | DDI32RegWrite (uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Val) |
Write a 32 bit value to a register in the DDI slave. More... | |
void | DDI16BitWrite (uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Mask, uint32_t ui32WrData) |
Write a single bit using a 16-bit maskable write. More... | |
void | DDI16BitfieldWrite (uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Mask, uint32_t ui32Shift, uint16_t ui32Data) |
Write a bitfield via the DDI using 16-bit maskable write. More... | |
uint16_t | DDI16BitRead (uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Mask) |
Read a bit via the DDI using 16-bit READ. More... | |
uint16_t | DDI16BitfieldRead (uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Mask, uint32_t ui32Shift) |
Read a bitfield via the DDI using 16-bit read. More... | |