#include <driverlib/crypto.h>
Go to the source code of this file.
Functions | |
uint32_t | CRYPTOAesLoadKey (uint32_t *pui32AesKey, uint32_t ui32KeyLocation) |
Write the key into the Key Ram. More... | |
uint32_t | CRYPTOAesCbc (uint32_t *pui32MsgIn, uint32_t *pui32MsgOut, uint32_t ui32MsgLength, uint32_t *pui32Nonce, uint32_t ui32KeyLocation, bool bEncrypt, bool bIntEnable) |
Start an AES-CBC operation (encryption or decryption). More... | |
uint32_t | CRYPTOAesCbcStatus (void) |
Check the result of an AES CBC operation. More... | |
uint32_t | CRYPTOAesEcb (uint32_t *pui32MsgIn, uint32_t *pui32MsgOut, uint32_t ui32KeyLocation, bool bEncrypt, bool bIntEnable) |
Start an AES-ECB operation (encryption or decryption). More... | |
uint32_t | CRYPTOAesEcbStatus (void) |
Check the result of an AES ECB operation. More... | |
uint32_t | CRYPTOCcmAuthEncrypt (bool bEncrypt, uint32_t ui32AuthLength, uint32_t *pui32Nonce, uint32_t *pui32PlainText, uint32_t ui32PlainTextLength, uint32_t *pui32Header, uint32_t ui32HeaderLength, uint32_t ui32KeyLocation, uint32_t ui32FieldLength, bool bIntEnable) |
Start CCM operation. More... | |
uint32_t | CRYPTOCcmAuthEncryptStatus (void) |
Check the result of an AES CCM operation. More... | |
uint32_t | CRYPTOCcmAuthEncryptResultGet (uint32_t ui32TagLength, uint32_t *pui32CcmTag) |
Get the result of an AES-CCM operation. More... | |
uint32_t | CRYPTOCcmInvAuthDecrypt (bool bDecrypt, uint32_t ui32AuthLength, uint32_t *pui32Nonce, uint32_t *pui32CipherText, uint32_t ui32CipherTextLength, uint32_t *pui32Header, uint32_t ui32HeaderLength, uint32_t ui32KeyLocation, uint32_t ui32FieldLength, bool bIntEnable) |
Start a CCM Decryption and Inverse Authentication operation. More... | |
uint32_t | CRYPTOCcmInvAuthDecryptStatus (void) |
Checks CCM decrypt and Inverse Authentication result. More... | |
uint32_t | CRYPTOCcmInvAuthDecryptResultGet (uint32_t ui32AuthLength, uint32_t *pui32CipherText, uint32_t ui32CipherTextLength, uint32_t *pui32CcmTag) |
Get the result of the CCM operation. More... | |
void | CRYPTODmaEnable (uint32_t ui32Channels) |
Enable Crypto DMA operation. More... | |
void | CRYPTODmaDisable (uint32_t ui32Channels) |
Disable Crypto DMA operation. More... | |
Variables | |
volatile uint32_t | g_ui32CurrentAesOp = CRYPTO_AES_NONE |
volatile uint32_t g_ui32CurrentAesOp = CRYPTO_AES_NONE |
Definition at line 81 of file crypto.c.
Referenced by CRYPTOAesCbc(), CRYPTOAesEcb(), CRYPTOAesEcbStatus(), CRYPTOAesLoadKey(), CRYPTOCcmAuthEncrypt(), CRYPTOCcmAuthEncryptResultGet(), CRYPTOCcmAuthEncryptStatus(), CRYPTOCcmInvAuthDecrypt(), CRYPTOCcmInvAuthDecryptResultGet(), and CRYPTOCcmInvAuthDecryptStatus().