48 #undef AUXTDCConfigSet
49 #define AUXTDCConfigSet NOROM_AUXTDCConfigSet
50 #undef AUXTDCMeasurementDone
51 #define AUXTDCMeasurementDone NOROM_AUXTDCMeasurementDone
61 uint32_t ui32StopCondition)
66 ASSERT(AUXTDCBaseValid(ui32Base));
102 ASSERT(AUXTDCBaseValid(ui32Base));
void AUXTDCConfigSet(uint32_t ui32Base, uint32_t ui32StartCondition, uint32_t ui32StopCondition)
Configure the operation of the AUX TDC.
uint32_t AUXTDCMeasurementDone(uint32_t ui32Base)
Check if the AUX TDC is done measuring.