CC13xx Driver Library
aon_wuc.c File Reference

Go to the source code of this file.

Functions

void AONWUCAuxReset (void)
 Reset the AUX domain. More...
 
void AONWUCRechargeCtrlConfigSet (bool bAdaptEnable, uint32_t ui32AdaptRate, uint32_t ui32Period, uint32_t ui32MaxPeriod)
 Configure the recharge controller. More...
 
void AONWUCOscConfig (uint32_t ui32Period)
 Configure the interval for oscillator amplitude calibration. More...