TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_16_01_13
|
#include <grlib.h>
Data Fields | |
int16_t | sXMin |
The minimum X coordinate of the rectangle. More... | |
int16_t | sYMin |
The minimum Y coordinate of the rectangle. More... | |
int16_t | sXMax |
The maximum X coordinate of the rectangle. More... | |
int16_t | sYMax |
The maximum Y coordinate of the rectangle. More... | |
This structure defines the extents of a rectangle. All points greater than or equal to the minimum and less than or equal to the maximum are part of the rectangle.
int16_t tRectangle::sXMin |
The minimum X coordinate of the rectangle.
int16_t tRectangle::sYMin |
The minimum Y coordinate of the rectangle.
int16_t tRectangle::sXMax |
The maximum X coordinate of the rectangle.
int16_t tRectangle::sYMax |
The maximum Y coordinate of the rectangle.