![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_16_01_13
|
Power notify object structure. More...
#include <Power.h>
Data Fields | |
List_Elem | link |
unsigned int | eventTypes |
Power_NotifyFxn | notifyFxn |
uintptr_t | clientArg |
Power notify object structure.
This struct specification is for internal use. Notification clients must pre-allocate a notify object when registering for a notification; Power_registerNotify() will take care initializing the internal elements appropriately.
List_Elem Power_NotifyObj::link |
for placing on the notify list
unsigned int Power_NotifyObj::eventTypes |
the event type
Power_NotifyFxn Power_NotifyObj::notifyFxn |
notification function
uintptr_t Power_NotifyObj::clientArg |
argument provided by client