![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_16_01_13
|
The definition of a PWM function table that contains the required set of functions to control a specific PWM driver implementation. More...
#include <PWM.h>
The definition of a PWM function table that contains the required set of functions to control a specific PWM driver implementation.
PWM_CloseFxn PWM_FxnTable::closeFxn |
Function to close the specified peripheral
PWM_ControlFxn PWM_FxnTable::controlFxn |
Function to driver implementation specific control function
PWM_GetPeriodCountsFxn PWM_FxnTable::getPeriodCountsFxn |
Function to get period in timer counts from the specified peripheral
PWM_GetPeriodMicroSecsFxn PWM_FxnTable::getPeriodMicroSecsFxn |
Function to get period in microseconds from the specified peripheral
PWM_InitFxn PWM_FxnTable::initFxn |
Function to initialize the given data object
PWM_OpenFxn PWM_FxnTable::openFxn |
Function to open the specified peripheral
PWM_SetDutyFxn PWM_FxnTable::setDutyFxn |
Function to set the duty cycle for a specific peripheral