![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_16_01_13
|
PDMCC26XX_I2S Hardware attributes. More...
#include <PDMCC26XX_util.h>
Data Fields | |
uint32_t | baseAddr |
uint8_t | intNum |
uint8_t | intPriority |
PowerCC26XX_Resource | powerMngrId |
PIN_Id | mclkPin |
PIN_Id | bclkPin |
PIN_Id | wclkPin |
PIN_Id | ad0Pin |
PDMCC26XX_I2S Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For CC26xxWare these definitions are found in:
A sample structure is shown below:
uint32_t PDMCC26XX_I2S_HWAttrs::baseAddr |
I2S Peripheral's base address
uint8_t PDMCC26XX_I2S_HWAttrs::intNum |
I2S Peripheral's interrupt vector
uint8_t PDMCC26XX_I2S_HWAttrs::intPriority |
I2S Peripheral's interrupt priority
PowerCC26XX_Resource PDMCC26XX_I2S_HWAttrs::powerMngrId |
I2S Peripheral's power manager ID
PIN_Id PDMCC26XX_I2S_HWAttrs::mclkPin |
I2S MCLK pin
PIN_Id PDMCC26XX_I2S_HWAttrs::bclkPin |
I2S BCLK pin
PIN_Id PDMCC26XX_I2S_HWAttrs::wclkPin |
I2S WCLK pin
PIN_Id PDMCC26XX_I2S_HWAttrs::ad0Pin |
I2S AD0 pin