![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_16_01_13
|
NVSCC26XX command structure for setting copy block. More...
#include <NVSCC26XX.h>
Data Fields | |
void * | copyBlock |
bool | isRam |
NVSCC26XX command structure for setting copy block.
This structure is used to hold the copy block information that is passed to NVS_control(). If copyBlock is a buffer in RAM, isRam should be set to TRUE. If copyBlock is in Flash, set isRam to FALSE.
void* NVSCC26XX_CmdSetCopyBlockArgs::copyBlock |
Address of the copy block
bool NVSCC26XX_CmdSetCopyBlockArgs::isRam |
TRUE if copyBlock is a RAM buffer