![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_16_01_13
|
LCD Object. More...
#include <LCDDogm1286.h>
Data Fields | |
Bool | isOpen |
SPI_Handle | spiHandle |
unsigned int | lcdWriteTimeout |
Semaphore_Struct | lcdMutex |
LCD_Buffer * | lcdBuffers |
uint8_t | nBuffers |
LCD Object.
The application must not access any member variables of this structure!
Bool LCD_Object::isOpen |
SPI_Handle LCD_Object::spiHandle |
unsigned int LCD_Object::lcdWriteTimeout |
Semaphore_Struct LCD_Object::lcdMutex |
LCD_Buffer* LCD_Object::lcdBuffers |
uint8_t LCD_Object::nBuffers |