![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_16_01_13
|
Display Global configuration. More...
#include <Display.h>
Data Fields | |
Display_FxnTable const * | fxnTablePtr |
void * | object |
void const * | hwAttrs |
Display Global configuration.
The Display_Config structure contains a set of pointers used to characterize the Display interface implementation.
This structure needs to be defined before calling Display_open() and it must not be changed thereafter.
Display_FxnTable const* Display_Config::fxnTablePtr |
Pointer to a table of driver-specific implementations of Display APIs
void* Display_Config::object |
Pointer to a driver specific data object
void const* Display_Config::hwAttrs |
Pointer to a driver specific hardware attributes structure