TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_16_01_13
DisplayUart.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2016, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
32 
33 #ifndef _DISPLAY_UART_H_
34 #define _DISPLAY_UART_H_
35 
36 #include <ti/sysbios/knl/Semaphore.h>
37 #include <ti/drivers/UART.h>
38 #include <ti/mw/display/Display.h>
39 #include <stdint.h>
40 
42 
43 typedef struct DisplayUart_HWAttrs
44 {
45  unsigned int uartIdx;
46  unsigned int baudRate;
47  unsigned int mutexTimeout;
48  char *strBuf;
49  uint16_t strBufLen;
51 
52 
53 typedef struct DisplayUart_Object
54 {
56  Semaphore_Struct mutex;
58 
59 
61  Display_Params * params);
64  uint8_t fromLine,
65  uint8_t toLine);
66 void DisplayUart_put5(Display_Handle handle, uint8_t line,
67  uint8_t column, uintptr_t fmt, uintptr_t a0,
68  uintptr_t a1, uintptr_t a2, uintptr_t a3, uintptr_t a4);
70 int DisplayUart_control(Display_Handle handle, unsigned int cmd, void *arg);
71 unsigned int DisplayUart_getType(void);
72 
73 #endif // _DISPLAY_UART_H_
Semaphore_Struct mutex
Definition: DisplayUart.h:56
void DisplayUart_clear(Display_Handle handle)
unsigned int mutexTimeout
Definition: DisplayUart.h:47
Display Parameters.
Definition: Display.h:386
unsigned int DisplayUart_getType(void)
Definition: DisplayUart.h:53
Display_Handle DisplayUart_open(Display_Handle, Display_Params *params)
struct DisplayUart_Object * DisplayUart_Handle
int DisplayUart_control(Display_Handle handle, unsigned int cmd, void *arg)
Generic interface for text output.
unsigned int uartIdx
Definition: DisplayUart.h:45
char * strBuf
Definition: DisplayUart.h:48
UART driver interface.
Definition: DisplayUart.h:43
uint16_t strBufLen
Definition: DisplayUart.h:49
UART_Handle hUart
Definition: DisplayUart.h:55
unsigned int baudRate
Definition: DisplayUart.h:46
The definition of a Display function table that contains the required set of functions to control a s...
Definition: Display.h:447
void DisplayUart_close(Display_Handle)
const Display_FxnTable DisplayUart_fxnTable
void DisplayUart_clearLines(Display_Handle handle, uint8_t fromLine, uint8_t toLine)
void DisplayUart_put5(Display_Handle handle, uint8_t line, uint8_t column, uintptr_t fmt, uintptr_t a0, uintptr_t a1, uintptr_t a2, uintptr_t a3, uintptr_t a4)
Display Global configuration.
Definition: Display.h:469
struct DisplayUart_HWAttrs DisplayUart_HWAttrs
UART Global configuration.
Definition: UART.h:557
struct DisplayUart_Object DisplayUart_Object
Copyright 2016, Texas Instruments Incorporated