TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_16_01_13
DisplayLog.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2016, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
32 
33 #ifndef DISPLAY_LOG_H
34 #define DISPLAY_LOG_H
35 
36 #ifdef __cplusplus
37 extern "C"
38 {
39 #endif
40 
41 #include <ti/mw/display/Display.h>
42 
44 
45 typedef struct DisplayLog_Object
46 {
47  uint8_t dummy;
49 
50 /* functions functions */
52  Display_Params * params);
53 void DisplayLog_clear(Display_Handle handle);
54 void DisplayLog_clearLines(Display_Handle handle, uint8_t fromLine,
55  uint8_t toLine);
56 void DisplayLog_put5(Display_Handle handle, uint8_t line,
57  uint8_t column, uintptr_t fmt,
58  uintptr_t a0, uintptr_t a1, uintptr_t a2,
59  uintptr_t a3, uintptr_t a4);
61 int DisplayLog_control(Display_Handle handle, unsigned int cmd, void *arg);
62 unsigned int DisplayLog_getType(void);
63 #ifdef __cplusplus
64 }
65 #endif
66 
67 #endif // DISPLAY_LOG_H
void DisplayLog_clear(Display_Handle handle)
const Display_FxnTable DisplayLog_fxnTable
Display Parameters.
Definition: Display.h:386
uint8_t dummy
Definition: DisplayLog.h:47
Display_Handle DisplayLog_open(Display_Handle, Display_Params *params)
void DisplayLog_clearLines(Display_Handle handle, uint8_t fromLine, uint8_t toLine)
Generic interface for text output.
void DisplayLog_put5(Display_Handle handle, uint8_t line, uint8_t column, uintptr_t fmt, uintptr_t a0, uintptr_t a1, uintptr_t a2, uintptr_t a3, uintptr_t a4)
struct DisplayLog_Object DisplayLog_Object
The definition of a Display function table that contains the required set of functions to control a s...
Definition: Display.h:447
int DisplayLog_control(Display_Handle handle, unsigned int cmd, void *arg)
unsigned int DisplayLog_getType(void)
Display Global configuration.
Definition: Display.h:469
void DisplayLog_close(Display_Handle)
Definition: DisplayLog.h:45
Copyright 2016, Texas Instruments Incorporated