![]() |
![]() |
|
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_16_01_13
|
| buzzer.h | PWM-based buzzer interface |
| Camera.h | Camera driver interface |
| ClockP.h | Clock interface for the RTOS Porting Interface |
| Codec1.h | Implementation of TI Codec Type 1 (IMA ADPCM) encoding and decoding |
| CryptoCC26XX.h | Crypto driver implementation for a CC26XX Crypto controller |
| DebugP.h | Debug support |
| diskio.h | |
| Display.h | Generic interface for text output |
| DisplayDogm1286.h | |
| DisplayExt.h | Extention of Display to access GrLib functionality in capable displays |
| DisplayLog.h | |
| DisplaySharp.h | |
| DisplayUart.h | |
| EMAC.h | EMAC driver interface |
| ExtFlash.h | External flash storage abstraction |
| ff.h | |
| ffcio.h | |
| ffconf.h | |
| GPIO.h | GPIO driver |
| GPIOCC26XX.h | CC26XX GPIO driver |
| grlib.h | |
| HwiP.h | Hardware Interrupt module for the RTOS Porting Interface |
| I2C.h | I2C driver interface |
| I2CCC26XX.h | I2C driver implementation for a CC26XX I2C controller |
| I2S.h | I2S driver interface |
| integer.h | |
| LCDDogm1286.h | LCD driver implementation for a DOGM128W-6 LCD display |
| LCDDogm1286_util.h | |
| List.h | Linked List interface for use in drivers |
| MutexP.h | Mutex module for the RTOS Porting Interface |
| NVS.h | PRELIMINARY Non-Volatile Storage Driver |
| NVSCC26XX.h | |
| PDMCC26XX.h | PDM driver implementation for a CC26XX PDM controller |
| PDMCC26XX_util.h | PDM utility includes helper functions for configuring the CC26XX I2S controller |
| PIN.h | Generic PIN & GPIO driver |
| PINCC26XX.h | Device-specific pin & GPIO driver for CC26xx family [def] |
| Power.h | Power manager interface |
| PowerCC26XX.h | Power manager interface for CC26XX |
| PWM.h | PWM driver interface |
| PWMTimerCC26XX.h | PWM driver implementation using Tiva General Purpose Timer peripherals |
| RF.h | RF driver for the CC26/13xx family |
| RingBuf.h | |
| SDSPI.h | SDSPI driver interface |
| SemaphoreP.h | Semaphore module for the RTOS Porting Interface |
| SensorBmp280.h | Driver for the Bosch BMP280 Pressure Sensor |
| SensorHdc1000.h | Driver for Texas Instruments HCD1000 humidity sensor |
| SensorI2C.h | Simple interface to the TI-RTOS driver. Also manages switching between I2C-buses |
| SensorMpu9250.h | Driver for the InvenSense MPU9250 Motion Processing Unit |
| SensorOpt3001.h | Driver for the Texas Instruments OPT3001 Optical Sensor |
| SensorTagTest.h | Test code for SensorTag |
| SensorTmp007.h | Driver for the Texas Instruments TMP007 infra-red thermopile sensor |
| SensorUtil.h | Common utility code for SensorTag |
| SharpGrLib.h | |
| SPI.h | SPI driver interface |
| SPICC26XXDMA.h | SPI driver implementation for a CC26XX SPI controller using the UDMA controller |
| tirtos_config.h | |
| UART.h | UART driver interface |
| UARTCC26XX.h | UART driver implementation for a CC26XX UART controller |
| UDMACC26XX.h | UDMACC26XX driver implementation |
| USBMSCHFatFs.h | USBMSCHFatFs driver interface |
| Watchdog.h | Watchdog driver interface |
| WiFi.h | WiFi driver interface |