![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_16_00_08
|
PWMTimerCC26XX PWM Pin Configuration. More...
#include <PWMTimerCC26XX.h>
Data Fields | |
uint8_t | pwmPinId |
PWMTimerCC26XX PWM Pin Configuration.
Pin configuration of the pin that the PWM signal should be output from.
Use the 'custom' field of the the PWM params passed to the PWM_open() call to override the default pwmPinId found in the HWAttrs structure.
uint8_t PWMTimerCC26XX_PWMPinCfg::pwmPinId |