TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_16_00_08
Data Fields
I2C_Params Struct Reference

I2C Parameters. More...

#include <I2C.h>

Collaboration diagram for I2C_Params:
Collaboration graph
[legend]

Data Fields

I2C_TransferMode transferMode
 
I2C_CallbackFxn transferCallbackFxn
 
I2C_BitRate bitRate
 
uintptr_t custom
 

Detailed Description

I2C Parameters.

I2C parameters are used to with the I2C_open() call. Default values for these parameters are set using I2C_Params_init().

If I2C_TransferMode is set to I2C_MODE_BLOCKING then I2C_transfer function calls will block thread execution until the transaction has completed.

If I2C_TransferMode is set to I2C_MODE_CALLBACK then I2C_transfer will not block thread execution and it will call the function specified by transferCallbackFxn. Sequential calls to I2C_transfer in I2C_MODE_CALLBACK mode will put the designated transaction onto an internal queue that automatically starts queued transactions after the previous transaction has completed. (regardless of error state).

I2C_BitRate specifies the I2C bus rate used for I2C communications.

See also
I2C_Params_init()

Field Documentation

I2C_TransferMode I2C_Params::transferMode

Blocking or Callback mode

I2C_CallbackFxn I2C_Params::transferCallbackFxn

Callback function pointer

I2C_BitRate I2C_Params::bitRate

I2C bus bit rate

uintptr_t I2C_Params::custom

Custom argument used by driver implementation


The documentation for this struct was generated from the following file:
Copyright 2016, Texas Instruments Incorporated