EDMAK ioctl input/output parameters. More...
#include <edma.h>
Data Fields | |
int | dev_id |
int | eventq_no |
int | tcc |
int | param |
int | nParam |
int | channel |
EDMAK ioctl input/output parameters.
requested resource EDMA #|EDMA_EDMAANY|EMDA_QDMA(0 -> 7)|EDMA_QDMAANY|EDMA_PARAMANY, input to EDMA_IOCREQUESTDMA ioctl()
event queue number, input to EDMA_IOCREQUESTDMA ioctl()
requested/granted TCC number, input and/or output to and/or from EDMA_IOCREQUESTDMA ioctl()
requested/granted PaRAM number, input and/or output to and/or from EDMA IOCREQUESTDMA ioctl()
granted channel number, output from EDMA_IOCREQUESTDMA ioctl()