![]() |
![]() |
IPC API
3.40.01.08
|
#include <MmRpc.h>
Data Fields | |
uint32_t | index |
ptrdiff_t | offset |
size_t | base |
size_t | handle |
uint32_t MmRpc_Xlt::index |
parameter index to base pointer
ptrdiff_t MmRpc_Xlt::offset |
offset to embedded pointer
If param type is MmRpc_ParamType_Ptr, offset to embedded pointer from addr. If param type is MmRpc_ParamType_OffPtr, offset to embedded pointer from base+offset.
size_t MmRpc_Xlt::base |
addr or file descriptor [+ data offset]
If param type is MmRpc_ParamType_Ptr, the value of the embedded pointer. If param type is MmRpc_ParamType_OffPtr, the file descriptor of the block referenced by the embedded pointer plus an optional data offset.
size_t MmRpc_Xlt::handle |
memory allocator handle