![]() |
![]() |
IPC API
3.36.01.11
|
CGateMP_Params | Structure defining parameters for the GateMP module |
CGateMPApp_Msg | |
CHeapBufMP_ExtendedStats | Stats structure for HeapBufMP_getExtendedStats() |
CHeapBufMP_Params | Structure defining parameters for the HeapBufMP module |
CHeapMemMP_ExtendedStats | Stats structure for HeapMemMP_getExtendedStats() |
CHeapMemMP_Params | Structure defining parameters for the HeapMemMP module |
CHeapMultiBufMP_Bucket | Structure for bucket configuration |
CHeapMultiBufMP_ExtendedStats | Stats structure for the HeapMultiBufMP_getExtendedStats() API |
CHeapMultiBufMP_Params | Structure defining parameters for the HeapMultiBufMP module |
CIpc_TransportFactoryFxns | Factory virtual function table |
CIpcPower_WugenEvtMask | Type representing OMAP's WUGEN_MEVT[0|1] registers |
CListMP_Elem | Structure defining a ListMP element |
CListMP_Params | Structure defining parameter structure for ListMP_create() |
CMessageQ_MsgHeader | Required first field in every message |
CMessageQ_Params | Structure defining parameters for MessageQ_create() |
CMessageQ_Params2 | Structure defining parameters for MessageQ_create2() |
CMmRpc_BufDesc | Memory buffer descriptor |
CMmRpc_FxnCtx | Function call context structure |
CMmRpc_Param | MmRpc_Param type |
CMmRpc_Params | Instance create parameters |
CMmRpc_Xlt | |
CMmType_FxnSig | Function Signature |
CMmType_FxnSigTab | Function Signature Table |
CMmType_Param | Marshalled Parameter structure |
CMmType_ParamSig | Parameter Signature |
CMx_Compute | Compute structure |
CMxServer_Compute | Compute structure |
Cmy_resource_table | |
CNameServer_Params | NameServer_Handle type |
CRcmClient_Message | Remote Command Message structure |
CRcmClient_Packet | |
CRcmClient_Params | Instance create parameters |
CRcmClient_Struct | Opaque client structure large enough to hold an instance object |
CRcmServer_FxnDesc | Function descriptor |
CRcmServer_FxnDescAry | Function descriptor array |
CRcmServer_Params | RcmServer Instance create parameters |
CRcmServer_ThreadPoolDesc | Worker pool descriptor |
CRcmServer_ThreadPoolDescAry | Worker pool descriptor array |
Crpmsg_omx_hdr | |
CSharedRegion_Entry | Structure defining a region |