IPC API  3.30.01.12
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
[detail level 1234]
\-ti
 o-grcm
 |o*RcmClient.hRemote Command Message Client Module. An RcmClient is used for sending messages to an RcmServer for processing
 |o*RcmServer.hRemote Command Message Server Module. An RcmServer processes inbound messages received from an RcmClient
 |\*RcmTypes.hRemote Command Message Types
 o-ipc
 |o-mm
 ||o*MmRpc.hMulti-Media derived Remote Procedure Call
 ||o*MmServiceMgr.hMulti-Media Service Manager
 ||\*MmType.hSpecific types to support the MmRpc and MmServiceMgr modules
 |o-tests
 ||o*gatempapp_rsc_table_vayu_dsp.h
 ||o*GateMPAppCommon.h
 ||o*Mx.hExample of a host-side module which uses MmRpc to invoke functions on a remote processor
 ||\*MxServer.hExample of a slave-side module which implements the Mx module functions. The functions in MxServer are invoked remotely by the Mx module running on the host processor
 |o*GateMP.hMultiple processor gate that provides local and remote context protection
 |o*HeapBufMP.hMulti-processor fixed-size buffer heap implementation
 |o*HeapMemMP.hMulti-processor variable size buffer heap implementation
 |o*HeapMultiBufMP.hMultiple fixed size buffer heap implementation
 |o*Ipc.hIpc Manager
 |o*ListMP.hMultiple processor shared memory list
 |o*MessageQ.hMessageQ Manager
 |o*MultiProc.hProcessor ID Manager
 |o*NameServer.hNameServer Manager
 |o*Notify.hNotification manager for IPC
 |\*SharedRegion.hShared memory manager and address translator
 \-pm
  \*IpcPower.h
Copyright 2014, Texas Instruments Incorporated